Skip to content
Sign in

Ship to 

ae.svg
UK | EN
Renishaw.com
logo-orange.svg
Sign in
Cart
Quote
  1. View all CMM
View all CMM

Ø3/4" datum ball (datum ball and stem only), tungsten carbide ball

Part number: A-1034-0032
Price available on request
Ø3/4" datum ball (datum ball and stem only), tungsten carbide ball - 1
Longer lead times may apply. Contact us for more information.
Quantity

The universal datum sphere enhances the use of both manual and automated CMMs It allows for quick and easy adjustment to set ball stem over a wide range of probe datuming angles, a... Read more


Create account or sign in for faster checkout.
Buy direct or request a quote.
Technical table
Description

Technical table

namevalue
Length (mm)42
Stem materialStainless steel
ThreadM6

Description

The universal datum sphere enhances the use of both manual and automated CMMs It allows for quick and easy adjustment to set ball stem over a wide range of probe datuming angles, allowing for datuming above, centrally and below the ball.

Each datum sphere is supplied with its own certificate, traceable to UKAS standards.

Please note that datum ball fixing studs are not included in the kit.


The spheres are made from hard-wearing tungsten carbide and are available in five different diameters:

  • 12 mm - A-1034-0005
  • 19 mm - A-1034-0023
  • 25 mm - A- 1034-0002
  • 3/4 in - A- 1034-0032
  • 1 in - A-1034-0036
Renishaw

About us

  • News
  • Events
  • Sustainability
  • Locations
  • Careers
  • Media

Support

  • Contact us
  • Technical documents
  • My Account

Socials

  • Youtube - Renishaw
  • Linkedin
  • Facebook

© 2001 - 2026 Renishaw plc. All rights reserved.

This store is operated by Renishaw Gulf Measuring & Control Systems Trading LLC. For company information see Registration Information for Online Stores

Privacy
Terms and conditions
Cookies
Accessibility
Modern day slavery

Related products

Ø12 mm datum ball (datum ball and stem only), tungsten carbide ball
Price available on request
Ø12 mm datum ball (datum ball and stem only), tungsten carbide ball
Part number: A-1034-0005
Ø19 mm datum ball (datum ball and stem only) tungsten carbide ball
Price available on request
Ø19 mm datum ball (datum ball and stem only) tungsten carbide ball
Part number: A-1034-0023
Ø25 mm datum ball (datum ball and stem only), tungsten carbide ball
Price available on request
Ø25 mm datum ball (datum ball and stem only), tungsten carbide ball
Part number: A-1034-0002
Ø1" datum ball (datum ball and stem only), tungsten carbide ball
Price available on request
Ø1" datum ball (datum ball and stem only), tungsten carbide ball
Part number: A-1034-0036
M6 datum ball fixing stud
Price available on request
M6 datum ball fixing stud
Part number: A-1034-0352
M8 datum ball fixing stud
Price available on request
M8 datum ball fixing stud
Part number: A-1034-0351
M10 datum ball fixing stud
Price available on request
M10 datum ball fixing stud
Part number: A-1034-0350
5/16-18" UNC datum ball fixing stud
Price available on request
5/16-18" UNC datum ball fixing stud
Part number: A-1034-0354
3/8-16" UNC datum ball fixing stud
Price available on request
3/8-16" UNC datum ball fixing stud
Part number: A-1034-0353
Datum ball two-way adaptor
Price available on request
Datum ball two-way adaptor
Part number: A-1034-0356
75 mm datum ball pillar extension with M10 thread
Price available on request
75 mm datum ball pillar extension with M10 thread
Part number: A-1034-0355
Datum ball kit, Ø12 mm (fixing stud not included), tungsten carbide ball.
Price available on request
Datum ball kit, Ø12 mm (fixing stud not included), tungsten carbide ball.
Part number: A-1034-0028
Datum ball kit, Ø19 mm (fixing stud not included), tungsten carbide ball.
Price available on request
Datum ball kit, Ø19 mm (fixing stud not included), tungsten carbide ball.
Part number: A-1034-0027
Datum ball kit - Ø25 mm (fixing stud not included), tungsten carbide ball.
Price available on request
Datum ball kit - Ø25 mm (fixing stud not included), tungsten carbide ball.
Part number: A-1034-0026
Datum ball kit - Ø3/4"  (fixing stud not included), tungsten carbide ball.
Price available on request
Datum ball kit - Ø3/4" (fixing stud not included), tungsten carbide ball.
Part number: A-1034-0031
Datum ball kit - Ø1"  (fixing stud not included), tungsten carbide ball.
Price available on request
Datum ball kit - Ø1" (fixing stud not included), tungsten carbide ball.
Part number: A-1034-0035