Skip to content
Sign in

Ship to 

ae.svg
UK | EN
Renishaw.com
logo-orange.svg
Sign in
Cart
Quote
Renishaw

About us

  • News
  • Events
  • Sustainability
  • Locations
  • Careers
  • Media

Support

  • Contact us
  • Technical documents
  • My Account

Socials

  • Youtube - Renishaw
  • Linkedin
  • Facebook

© 2001 - 2026 Renishaw plc. All rights reserved.

This store is operated by Renishaw Gulf Measuring & Control Systems Trading LLC. For company information see Registration Information for Online Stores

Privacy
Terms and conditions
Cookies
Accessibility
Modern day slavery
  1. View all Styli knuckles
View all Styli knuckles

M2 stylus knuckle, L 8 mm

Part number: A-5000-7534
Price available on request
M2 stylus knuckle, L 8 mm - 1
M2 stylus knuckle, L 8 mm - 2
M2 stylus knuckle, L 8 mm - thumbnail 1
M2 stylus knuckle, L 8 mm - thumbnail 2
Lead times can vary for this product. Contact us for more information.
Quantity

Stylus knuckles are designed to allow the adjustment of the stylus tips angular alignment.


Create account or sign in for faster checkout.
Buy direct or request a quote.
Technical table
Description
Equivalent to
Technical documentation

Technical table

namevalue
Offset (mm)4.5
Stem materialStainless steel
ThreadM2
To mountM2

Description

Stylus knuckles are designed to allow the adjustment of the stylus tips angular alignment.


Equivalent to

  • Equivalent to Zeiss part number: 602030-9101-000
  • Equivalent to Q-Mark part number: GM2-16

Technical documentation

Technical document 1 (DOC)
Download

Explore variants

2 products found

Filter by


Measuring system compatibility
  • (2)
  • (1)

Explore variants

2 products found

  • M2 stylus knuckle, L 13.5 mm
    M2 stylus knuckle, L 13.5 mm
    Price available on request
    Part numberA-5003-4697
    Lead times can vary for this product. Contact us for more information.
    Price available on request
  • M2 rotary knuckle, L 16.5 mm
    M2 rotary knuckle, L 16.5 mm
    Price available on request
    Part numberA-5000-9902
    Lead times can vary for this product. Contact us for more information.
    Price available on request

Related products

M2 rotary knuckle, L 16.5 mm
Price available on request
M2 rotary knuckle, L 16.5 mm
Part number: A-5000-9902
M2 stylus knuckle, L 13.5 mm
Price available on request
M2 stylus knuckle, L 13.5 mm
Part number: A-5003-4697
M2 Ø1 mm ruby ball, tungsten carbide stem, L 20 mm, EWL 7 mm
Price available on request
M2 Ø1 mm ruby ball, tungsten carbide stem, L 20 mm, EWL 7 mm
Part number: A-5000-7808
M2 Ø1 mm ruby ball, stainless steel stem, L 10 mm, EWL 4.5 mm
Price available on request
M2 Ø1 mm ruby ball, stainless steel stem, L 10 mm, EWL 4.5 mm
Part number: A-5000-7806
M2 Ø1 mm ruby ball, tungsten carbide stem, L 20 mm, EWL 12.5 mm
Price available on request
M2 Ø1 mm ruby ball, tungsten carbide stem, L 20 mm, EWL 12.5 mm
Part number: A-5003-0033