Skip to content
Sign in

Ship to 

ae.svg
UK | EN
Renishaw.com
logo-orange.svg
Sign in
Cart
Quote
  1. View all Star styli
View all Star styli

M3 5-way star, Ø2 mm ruby balls, 30 mm span

Part number: A-5003-0076
Price available on request
M3 5-way star, Ø2 mm ruby balls, 30 mm span - 1
M3 5-way star, Ø2 mm ruby balls, 30 mm span - 2
M3 5-way star, Ø2 mm ruby balls, 30 mm span - thumbnail 1
M3 5-way star, Ø2 mm ruby balls, 30 mm span - thumbnail 2
Lead times can vary for this product. Contact us for more information.
Quantity

This multi-tip star stylus can be used where contact with different surfaces is needed without changing the stylus. Ruby is regarded as the industry standard for stylus tips. It is... Read more


Create account or sign in for faster checkout.
Buy direct or request a quote.
Technical table
Description
Equivalent to
Technical documentation

Technical table

namevalue
Ball diameter (mm)2
Effective working diameter (mm)32
Effective working length (mm)11
Holder materialStainless steel
Length (mm)21.5
Overall length (mm)21.5
Span (mm)30
Stem diameter (mm)1.4
Stem materialStainless steel
ThreadM3
Tip materialRuby

Description

This multi-tip star stylus can be used where contact with different surfaces is needed without changing the stylus. Ruby is regarded as the industry standard for stylus tips. It is one of the hardest materials available and suitable for most applications. Due to adhesive pickup, ruby tips are not recommended for scanning aluminium parts.


Equivalent to

  • Equivalent to Q-Mark part number: STR3-2030

Technical documentation

Technical document 1 (DOC)
Download
Renishaw

About us

  • News
  • Events
  • Sustainability
  • Locations
  • Careers
  • Media

Support

  • Contact us
  • Technical documents
  • My Account

Socials

  • Youtube - Renishaw
  • Linkedin
  • Facebook

© 2001 - 2026 Renishaw plc. All rights reserved.

This store is operated by Renishaw Gulf Measuring & Control Systems Trading LLC. For company information see Registration Information for Online Stores

Privacy
Terms and conditions
Cookies
Accessibility
Modern day slavery

Explore variants

1 product found

Filter by


No filters available

Explore variants

1 product found

  • M3 5 ball star, Ø2 mm ruby balls, 50 mm span
    M3 5 ball star, Ø2 mm ruby balls, 50 mm span
    Price available on request
    Part numberA-5003-0077
    Lead times can vary for this product. Contact us for more information.
    Price available on request

Related products

M2 5-way star, Ø2 mm ruby balls, 30 mm span
Price available on request
M2 5-way star, Ø2 mm ruby balls, 30 mm span
Part number: A-5000-3626
M2 4 ball star, Ø1 mm ruby balls, 10 mm span
Price available on request
M2 4 ball star, Ø1 mm ruby balls, 10 mm span
Part number: A-5000-7811
M2 4 ball star, Ø1 mm ruby balls, 20 mm span
Price available on request
M2 4 ball star, Ø1 mm ruby balls, 20 mm span
Part number: A-5003-4788
M2 5-way star, Ø2 mm ruby balls, 18 mm span
Price available on request
M2 5-way star, Ø2 mm ruby balls, 18 mm span
Part number: A-5000-7629
M3 5 ball star, Ø2 mm ruby balls, 50 mm span
Price available on request
M3 5 ball star, Ø2 mm ruby balls, 50 mm span
Part number: A-5003-0077