Skip to content
Sign in

Ship to 

ae.svg
UK | EN
Renishaw.com
logo-orange.svg
Sign in
Cart
Quote
  1. View all Styli tools
View all Styli tools

M5 stainless steel pin type spanner 2.9 x2

Part number: A-5555-0238
Price available on request
M5 stainless steel pin type spanner 2.9 x2 - 1
Made to order - Typically a 4-6 week lead time.
Quantity

M5 pin spanner used for the assembly of styli. D = 2.9mm L = 70mm Equivalent to Zeiss part number: 600341-8596-000.


Create account or sign in for faster checkout.
Buy direct or request a quote.
Description
Equivalent to

Description

M5 pin spanner used for the assembly of styli. D = 2.9mm L = 70mm Equivalent to Zeiss part number: 600341-8596-000.


Equivalent to

  • Equivalent to Zeiss part number: 600341-8596-000.

Related products

Steel Allen Key, 2.5 mm
Price available on request
Steel Allen Key, 2.5 mm
Part number: A-5555-0236
Steel Allen Key, 4 mm
Price available on request
Steel Allen Key, 4 mm
Part number: A-5555-2459
Steel Allen Key, 5 mm
Price available on request
Steel Allen Key, 5 mm
Part number: A-5555-2460
Steel Allen Key, 10 mm
Price available on request
Steel Allen Key, 10 mm
Part number: A-5555-2461
M5 stainless steel pin type spanner 2.9 x1
Price available on request
M5 stainless steel pin type spanner 2.9 x1
Part number: A-5555-0240
Renishaw

About us

  • News
  • Events
  • Sustainability
  • Locations
  • Careers
  • Media

Support

  • Contact us
  • Technical documents
  • My Account

Socials

  • Youtube - Renishaw
  • Linkedin
  • Facebook

© 2001 - 2026 Renishaw plc. All rights reserved.

This store is operated by Renishaw Gulf Measuring & Control Systems Trading LLC. For company information see Registration Information for Online Stores

Privacy
Terms and conditions
Cookies
Accessibility
Modern day slavery