Skip to content
Sign in

Ship to 

ae.svg
UK | EN
Renishaw.com
logo-orange.svg
Sign in
Cart
Quote
Renishaw

About us

  • News
  • Events
  • Sustainability
  • Locations
  • Careers
  • Media

Support

  • Contact us
  • Technical documents
  • My Account

Socials

  • Youtube - Renishaw
  • Linkedin
  • Facebook

© 2001 - 2026 Renishaw plc. All rights reserved.

This store is operated by Renishaw Gulf Measuring & Control Systems Trading LLC. For company information see Registration Information for Online Stores

Privacy
Terms and conditions
Cookies
Accessibility
Modern day slavery
  1. View all XR20 rotary axis calibrator accessories
View all XR20 rotary axis calibrator accessories

Battery dock and cable kit

Part number: A-9920-0320
Price available on request
Battery dock and cable kit - 1
Made to order - Typically a 4-6 week lead time.
Quantity

Battery dock and power cables (UK, Europe, USA and Australia) and cable micro USB 1 m. For use with the XR20 rotary axis calibrator and XM-60/XM-600 multi-axis calibrator systems.


Create account or sign in for faster checkout.
Buy direct or request a quote.
Description

Description

Battery dock and power cables (UK, Europe, USA and Australia) and cable micro USB 1 m. For use with the XR20 rotary axis calibrator and XM-60/XM-600 multi-axis calibrator systems.

Related products

Cable micro USB 1m
Price available on request
Cable micro USB 1m
Part number: A-9727-0011
XM Battery tray
Price available on request
XM Battery tray
Part number: A-5103-4480
Battery Li-polymer 3.7V
Price available on request
Battery Li-polymer 3.7V
Part number: A-9920-0330
USB power supply
Price available on request
USB power supply
Part number: A-9920-0450
USB cable 5 m HP
Price available on request
USB cable 5 m HP
Part number: A-9920-0390