Skip to content
Sign in

Ship to 

ae.svg
UK | EN
Renishaw.com
logo-orange.svg
Sign in
Cart
Quote
  1. View all Enclosed Optical Encoders
View all Enclosed Optical Encoders

FORTiS-N™ linear enclosed encoder system (Siemens DRIVE-CLiQ 28 bit, 50 nm resolution, 170 mm length, standard accuracy, single lip seal (low hysteresis), standard end caps, one readhead)

Part number: FN100A017SC28DX050X
Price available on request
FORTiS-N™ linear enclosed encoder system (Siemens DRIVE-CLiQ 28 bit, 50 nm resolution, 170 mm length, standard accuracy, single lip seal (low hysteresis), standard end caps, one readhead) - 1
Quantity

FORTiS™ 30 µm pitch enclosed absolute linear encoder series


Create account or sign in for faster checkout.
Buy direct or request a quote.
Technical table
Description
About the FORTiS encoder system

Technical table

namevalue
Number of readheadsOne readhead
Encoder product typeEnclosed encoder system
Encoder sizeStandard
End capsStandard
Extended temperature rangeNo
Functional safetyNo
Lip seal configurationSingle lip seal (low hysteresis)
Measurement typeAbsolute
Movement typeLinear
Output signalSerial
Serial interfaceSiemens DRIVE-CLiQ 28 bit
Encoder resolution50 nm
Scale length (mm)170
Scale pitch (µm)30
ProfileNarrow (18 mm)
Scale shapeLinear
Scale type30 µm B code RTLA
SeriesFORTiS
System accuracyStandard accuracy
Thermal datum positionCentrally located
Ultra high vacuumNo

Description

FORTiS™ 30 µm pitch enclosed absolute linear encoder series


About the FORTiS encoder system

  • Non-contact design – no mechanical wear and greater longevity
  • Reduced hysteresis – smoother feedback and improved dynamic performance
  • Breakthrough in readhead design – superior vibration resistance
  • Uniquely sealed – greater resistance to contamination by fluids and solid debris
Renishaw

About us

  • News
  • Events
  • Sustainability
  • Locations
  • Careers
  • Media

Support

  • Contact us
  • Technical documents
  • My Account

Socials

  • Youtube - Renishaw
  • Linkedin
  • Facebook

© 2001 - 2026 Renishaw plc. All rights reserved.

This store is operated by Renishaw Gulf Measuring & Control Systems Trading LLC. For company information see Registration Information for Online Stores

Privacy
Terms and conditions
Cookies
Accessibility
Modern day slavery