Skip to content
Sign in

Ship to 

ae.svg
UK | EN
Renishaw.com
logo-orange.svg
Sign in
Cart
Quote
Renishaw

About us

  • News
  • Events
  • Sustainability
  • Locations
  • Careers
  • Media

Support

  • Contact us
  • Technical documents
  • My Account

Socials

  • Youtube - Renishaw
  • Linkedin
  • Facebook

© 2001 - 2026 Renishaw plc. All rights reserved.

This store is operated by Renishaw Gulf Measuring & Control Systems Trading LLC. For company information see Registration Information for Online Stores

Privacy
Terms and conditions
Cookies
Accessibility
Modern day slavery
  1. View all Fixturing adjustables
View all Fixturing adjustables

Large 45º adjustable slide mirror for use with M4, M6 and 1/4-20 components

Part number: R-ASM-100
Price available on request
Large 45º adjustable slide mirror for use with M4, M6 and 1/4-20 components - 1
High demand item. New stock expected soon.
Quantity

This adjustable slide mirror aids viewing and inspection of workpieces, without re-fixturing. It is recommended for use on vision and multi-sensor machines. This component is made... Read more


Create account or sign in for faster checkout.
Buy direct or request a quote.
Technical table
Description
Technical documentation

Technical table

namevalue
Height (mm)89.6
Height (in)3.53
Length (mm)139.3
Length (in)5.49
MaterialAluminium
Measurement systemMetric
Slot (mm)46.3
ThreadMultiple
Width (mm)108
Width (in)4.25

Description

This adjustable slide mirror aids viewing and inspection of workpieces, without re-fixturing. It is recommended for use on vision and multi-sensor machines. This component is made from anodised aluminium.

This is a universal component suitable for thread sizes M4, M6 and 1/4-20.

Note: Included: socket head cap screws and washers.


Technical documentation

Technical document 1 (DOC)
Download

Explore variants

2 products found

Filter by


Length (mm)

75

95


Thread
  • (1)
  • (1)

Explore variants

2 products found

  • Large 45º adjustable slide mirror for use with M4, M6 and 1/4-20 components
    Large 45º adjustable slide mirror for use with M4, M6 and 1/4-20 components
    Price available on request
    Part numberR-ASM-50-2
    High demand item. New stock expected soon.
    Price available on request
  • 45° adjustable slide mirror for use with M4 fixturing components
    45° adjustable slide mirror for use with M4 fixturing components
    Price available on request
    Part numberR-ASM-4
    High demand item. New stock expected soon.
    Price available on request