Skip to content
Sign in

Ship to 

ae.svg
UK | EN
Renishaw.com
logo-orange.svg
Sign in
Cart
Quote
  1. View all Fixturing magnets
View all Fixturing magnets

Ø25.0 mm × 25.0 mm V magnet with M6 thread

Part number: R-MV-25-6
Price available on request
Ø25.0 mm × 25.0 mm V magnet with M6 thread - 1
High demand item. New stock expected soon.
Quantity

This V magnet is ideal for holding ferrous cylindrical workpieces and tubing. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.


Create account or sign in for faster checkout.
Buy direct or request a quote.
Technical table
Description
Technical documentation

Technical table

namevalue
Diameter (mm)25
Height (mm)25
Magnet typeV-magnet
MaterialMagnet
Measurement systemMetric
ThreadM6

Description

This V magnet is ideal for holding ferrous cylindrical workpieces and tubing. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.


Technical documentation

Technical document 1 (DOC)
Download
Renishaw

About us

  • News
  • Events
  • Sustainability
  • Locations
  • Careers
  • Media

Support

  • Contact us
  • Technical documents
  • My Account

Socials

  • Youtube - Renishaw
  • Linkedin
  • Facebook

© 2001 - 2026 Renishaw plc. All rights reserved.

This store is operated by Renishaw Gulf Measuring & Control Systems Trading LLC. For company information see Registration Information for Online Stores

Privacy
Terms and conditions
Cookies
Accessibility
Modern day slavery

Related products

Ø32.0 mm × 25.0 mm V magnet with M6 thread
Price available on request
Ø32.0 mm × 25.0 mm V magnet with M6 thread
Part number: R-MV-32-6
Ø13.0 mm × 25.0 mm V magnet with M6 thread
Price available on request
Ø13.0 mm × 25.0 mm V magnet with M6 thread
Part number: R-MV-13-6
Ø25.0 mm × 25.0 mm V magnet with M8 thread
Price available on request
Ø25.0 mm × 25.0 mm V magnet with M8 thread
Part number: R-MV-25-8
Ø32.0 mm × 25.0 mm V magnet with M8 thread
Price available on request
Ø32.0 mm × 25.0 mm V magnet with M8 thread
Part number: R-MV-32-8
Ø13.0 mm × 25.0 mm V magnet with M8 thread
Price available on request
Ø13.0 mm × 25.0 mm V magnet with M8 thread
Part number: R-MV-13-8

Explore variants

11 products found

Filter by


Magnet type
  • (4)
  • (7)

Thread
  • (4)
  • (3)
  • (4)

Explore variants

11 products found

  • Ø0.75 in × 1.00 in V magnet with 1/4-20 thread
    Ø0.75 in × 1.00 in V magnet with 1/4-20 thread
    Price available on request
    Part numberR-MV-75-20
    High demand item. New stock expected soon.
    Price available on request
  • Ø0.50 in × 1.00 in V magnet with 1/4-20 thread
    Ø0.50 in × 1.00 in V magnet with 1/4-20 thread
    Price available on request
    Part numberR-MV-50-20
    High demand item. New stock expected soon.
    Price available on request
  • Ø32.0 mm × 25.0 mm V magnet with M8 thread
    Ø32.0 mm × 25.0 mm V magnet with M8 thread
    Price available on request
    Part numberR-MV-32-8
    High demand item. New stock expected soon.
    Price available on request
  • Ø32.0 mm × 25.0 mm V magnet with M6 thread
    Ø32.0 mm × 25.0 mm V magnet with M6 thread
    Price available on request
    Part numberR-MV-32-6
    High demand item. New stock expected soon.
    Price available on request
  • Ø25.0 mm × 25.0 mm V magnet with M8 thread
    Ø25.0 mm × 25.0 mm V magnet with M8 thread
    Price available on request
    Part numberR-MV-25-8
    Made to order - Typically a 4-6 week lead time.
    Price available on request
  • Ø19.1 mm × 25.0 mm V magnet with M8 thread
    Ø19.1 mm × 25.0 mm V magnet with M8 thread
    Price available on request
    Part numberR-MV-19-8
    High demand item. New stock expected soon.
    Price available on request
  • Ø19.1 mm × 25.0 mm V magnet with M6 thread
    Ø19.1 mm × 25.0 mm V magnet with M6 thread
    Price available on request
    Part numberR-MV-19-6
    High demand item. New stock expected soon.
    Price available on request
  • Ø13.0 mm × 25.0 mm V magnet with M8 thread
    Ø13.0 mm × 25.0 mm V magnet with M8 thread
    Price available on request
    Part numberR-MV-13-8
    Made to order - Typically a 4-6 week lead time.
    Price available on request
  • Ø13.0 mm × 25.0 mm V magnet with M6 thread
    Ø13.0 mm × 25.0 mm V magnet with M6 thread
    Price available on request
    Part numberR-MV-13-6
    High demand item. New stock expected soon.
    Price available on request
  • Ø1.25 in × 1.00 in V magnet with 1/4-20 thread
    Ø1.25 in × 1.00 in V magnet with 1/4-20 thread
    Price available on request
    Part numberR-MV-125-20
    High demand item. New stock expected soon.
    Price available on request
  • Ø1.00 in × 1.00 in V magnet with 1/4-20 thread
    Ø1.00 in × 1.00 in V magnet with 1/4-20 thread
    Price available on request
    Part numberR-MV-1-20
    High demand item. New stock expected soon.
    Price available on request