Skip to content
Sign in

Ship to 

ae.svg
UK | EN
Renishaw.com
logo-orange.svg
Sign in
Cart
Quote
  1. View all Open Optical Encoder Scales
View all Open Optical Encoder Scales

REXA absolute ring (115 mm diameter)

Part number: REXA30USA115B
Price available on request
REXA absolute ring (115 mm diameter) - 1
Quantity

REXA 30 µm pitch ultra-high accuracy absolute rotary stainless-steel encoder ring


Create account or sign in for faster checkout.
Buy direct or request a quote.
Technical table
Description
About REXA rings

Technical table

namevalue
Encoder product typeScale
Extended temperature rangeNo
Functional safetyNo
MaterialStainless steel
Measurement typeAbsolute
Movement typeRotary
Outside diameter115
Scale shapeRotary
Scale typeUltra-high accuracy stainless steel ring
SeriesREXA
Ultra high vacuumNo

Description

REXA 30 µm pitch ultra-high accuracy absolute rotary stainless-steel encoder ring


About REXA rings

  • One-piece stainless steel ring with a single-track, true-absolute scale marked directly onto the periphery.
  • Installed accuracy to ±1 arc second with dual RESOLUTE readheads
Renishaw

About us

  • News
  • Events
  • Sustainability
  • Locations
  • Careers
  • Media

Support

  • Contact us
  • Technical documents
  • My Account

Socials

  • Youtube - Renishaw
  • Linkedin
  • Facebook

© 2001 - 2026 Renishaw plc. All rights reserved.

This store is operated by Renishaw Gulf Measuring & Control Systems Trading LLC. For company information see Registration Information for Online Stores

Privacy
Terms and conditions
Cookies
Accessibility
Modern day slavery

Explore variants

16 products found

Filter by


Outside diameter
  • (1)
  • (1)
  • (1)
  • (1)
  • (1)

Explore variants

16 products found

  • REXA absolute ring (417 mm diameter)
    REXA absolute ring (417 mm diameter)
    Price available on request
    Part numberREXA30USA417B
    Price available on request
  • REXA absolute ring (350 mm diameter)
    REXA absolute ring (350 mm diameter)
    Price available on request
    Part numberREXA30USA350B
    Price available on request
  • REXA absolute ring (300 mm diameter)
    REXA absolute ring (300 mm diameter)
    Price available on request
    Part numberREXA30USA300B
    Price available on request
  • REXA absolute ring (255 mm diameter)
    REXA absolute ring (255 mm diameter)
    Price available on request
    Part numberREXA30USA255B
    Price available on request
  • REXA absolute ring (229 mm diameter)
    REXA absolute ring (229 mm diameter)
    Price available on request
    Part numberREXA30USA229B
    Price available on request
  • REXA absolute ring (209 mm diameter)
    REXA absolute ring (209 mm diameter)
    Price available on request
    Part numberREXA30USA209B
    Price available on request
  • REXA absolute ring (206 mm diameter)
    REXA absolute ring (206 mm diameter)
    Price available on request
    Part numberREXA30USA206B
    Price available on request
  • REXA absolute ring (200 mm diameter)
    REXA absolute ring (200 mm diameter)
    Price available on request
    Part numberREXA30USA200B
    Price available on request
  • REXA absolute ring (183 mm diameter)
    REXA absolute ring (183 mm diameter)
    Price available on request
    Part numberREXA30USA183B
    Price available on request
  • REXA absolute ring (150 mm diameter)
    REXA absolute ring (150 mm diameter)
    Price available on request
    Part numberREXA30USA150B
    Price available on request
  • REXA absolute ring (104 mm diameter)
    REXA absolute ring (104 mm diameter)
    Price available on request
    Part numberREXA30USA104B
    Price available on request
  • REXA absolute ring (103 mm diameter)
    REXA absolute ring (103 mm diameter)
    Price available on request
    Part numberREXA30USA103B
    Price available on request
  • REXA absolute ring (100 mm diameter)
    REXA absolute ring (100 mm diameter)
    Price available on request
    Part numberREXA30USA100B
    Price available on request
  • REXA absolute ring (75 mm diameter)
    REXA absolute ring (75 mm diameter)
    Price available on request
    Part numberREXA30USA075B
    Price available on request
  • REXA absolute ring (57 mm diameter)
    REXA absolute ring (57 mm diameter)
    Price available on request
    Part numberREXA30USA057B
    Price available on request
  • REXA absolute ring (52 mm diameter)
    REXA absolute ring (52 mm diameter)
    Price available on request
    Part numberREXA30USA052B
    Price available on request