Skip to content
Sign in

Ship to 

ae.svg
UK | EN
Renishaw.com
logo-orange.svg
Sign in
Cart
Quote
  1. View all Open Optical Encoder Readheads
View all Open Optical Encoder Readheads

VIONiC™ rotary readhead (1 µm resolution, 5 m cable, 15-way D-type (standard pin-out) termination, 1 MHz clocked output, all reference marks are output, and line driven alarm) for use with RESM20 or REXM20 < ∅60 mm rings

Part number: V2CLX50D01B
Price available on request
VIONiC™ rotary readhead (1 µm resolution, 5 m cable, 15-way D-type (standard pin-out) termination, 1 MHz clocked output, all reference marks are output, and line driven alarm) for use with RESM20 or REXM20 < ∅60 mm rings - 1
Quantity

VIONiC™ 20 µm pitch incremental readhead series


Create account or sign in for faster checkout.
Buy direct or request a quote.
Technical table
Description
About VIONiC readheads

Technical table

namevalue
Alarm formatLine driven alarm
Cable length (m)5
Cable termination15-way D-type connector
Clocked output options1 MHz
Encoder product typeReadhead
Encoder sizeCompact
Extended temperature rangeNo
Functional safetyNo
Measurement typeIncremental
Movement typeRotary
Output signalDigital
Readhead termination15-way D-type connector (standard pin-out)
Reference marksAll reference marks are output
Encoder resolution1 μm
Scale compatibilityRotary outer diameters < 60 mm
Scale pitch (µm)20
Scale shapeRotary
SeriesVIONiC
Ultra high vacuumNo

Description

VIONiC™ 20 µm pitch incremental readhead series


About VIONiC readheads

  • Renishaw’s highest performing incremental optical encoder is easy to install with wide set-up tolerances and simple calibration
  • VIONiC readheads combine Renishaw's market proven filtering optics, dynamic signal control and advanced interpolation technology. This provides ultra‑low SDE, excellent dirt immunity, and eliminates the need for separate interfaces
  • An optional Advanced Diagnostic Tool ADTi-100 (A-6195-0100) is available for real‑time encoder data feedback during installation or for in-field diagnostics

Related products

Readhead setting shim for TONiC™, VIONiC™ and QUANTiC™ encoder readhead installation
Price available on request
Readhead setting shim for TONiC™, VIONiC™ and QUANTiC™ encoder readhead installation
Part number: M-9653-0189
ADTi-100 (Advanced diagnostic tool) for VIONiC, QUANTiC and ATOM DX incremental readheads
Price available on request
ADTi-100 (Advanced diagnostic tool) for VIONiC, QUANTiC and ATOM DX incremental readheads
Part number: A-6195-0100
USB cable for ADTi-100 and ADTa-100 (Advanced diagnostic tool)
Price available on request
USB cable for ADTi-100 and ADTa-100 (Advanced diagnostic tool)
Part number: A-9572-0098
DSi (Dual Summing interface) - 1 MHz clocked output, remotely mounted, outputs line-driven alarms, for 360 degree measurement (RESM or REXM rings)
Price available on request
DSi (Dual Summing interface) - 1 MHz clocked output, remotely mounted, outputs line-driven alarms, for 360 degree measurement (RESM or REXM rings)
Part number: DSi-QTR01
DSi (Dual Summing interface) - 1 MHz clocked output, remotely mounted, outputs 3-state alarms, for 360 degree measurement (RESM or REXM rings)
Price available on request
DSi (Dual Summing interface) - 1 MHz clocked output, remotely mounted, outputs 3-state alarms, for 360 degree measurement (RESM or REXM rings)
Part number: DSi-QTS01
DSi (Dual Summing interface) - 1 MHz clocked output, remotely mounted, outputs line-driven alarms, for partial rotation measurement (REST or REXT rings)
Price available on request
DSi (Dual Summing interface) - 1 MHz clocked output, remotely mounted, outputs line-driven alarms, for partial rotation measurement (REST or REXT rings)
Part number: DSi-QUR01
DSi (Dual Summing interface) - 1 MHz clocked output, remotely mounted, outputs 3-state alarms, for partial rotation measurement (REST or REXT rings)
Price available on request
DSi (Dual Summing interface) - 1 MHz clocked output, remotely mounted, outputs 3-state alarms, for partial rotation measurement (REST or REXT rings)
Part number: DSi-QUS01

Configure VIONiC Readhead

Movement type

Resolution

Scale compatibility

Clocked output options

Alarm format

Reference marks

Cable length

Cable termination

Configure product
Configure to generate

Are you building an encoder system?

Create an encoder that fits your needs. Select and configure the your encoder from over 10,000 options.

Renishaw

About us

  • News
  • Events
  • Sustainability
  • Locations
  • Careers
  • Media

Support

  • Contact us
  • Technical documents
  • My Account

Socials

  • Youtube - Renishaw
  • Linkedin
  • Facebook

© 2001 - 2026 Renishaw plc. All rights reserved.

This store is operated by Renishaw Gulf Measuring & Control Systems Trading LLC. For company information see Registration Information for Online Stores

Privacy
Terms and conditions
Cookies
Accessibility
Modern day slavery