LP2 service kit
Part number: A-2063-7542
€ 63,30
Stocked item - Dispatched between 2-3 working days.
Quantity
Service kit for Renishaw LP2 hard-wired spindle probes.
Create account or sign in for faster checkout.
Buy direct or request a quote.
Service kit for Renishaw LP2 hard-wired spindle probes.
| name | value |
|---|---|
| Accessory type | Tools |
| Product family | Spindle probe accessories |
Service kit for Renishaw LP2 hard-wired spindle probes.
| Part number | Description | Quantity |
|---|---|---|
| M-2063-7509 | End cap | 1 |
| P-RS01-0015 | O-ring 22 mm ID × 1.0 | 1 |
| P-RS02-0001 | O-ring 14.0 mm ID × 1.78 | 1 |
| M-2063-7515 | Eyelid | 1 |
| M-2063-4520 | Conical spring | 1 |
| Part number | Description | Quantity |
|---|---|---|
| M-2063-7509 | End cap | 1 |
| P-RS01-0015 | O-ring 22 mm ID × 1.0 | 1 |
| P-RS02-0001 | O-ring 14.0 mm ID × 1.78 | 1 |
| M-2063-7515 | Eyelid | 1 |
| M-2063-4520 | Conical spring | 1 |