REVO® RSP3-3 probe kit
Part number: A-3060-0333
€ 5.700,00
Stocked item - Dispatched between 2-3 working days.
Quantity
REVO RSP3 3D scanning probes Read more
Create account or sign in for faster checkout.
Buy direct or request a quote.
REVO RSP3 3D scanning probes Read more
REVO RSP3 3D scanning probes
RSP3 provides the REVO system with 3D-scanning (x,y,z) and crank stylus capabilities.
RSP3 complements the RSP2 probe, providing the REVO system with 3D-scanning (x,y,z) and crank stylus capabilities. It is used for 3-axis scanning, such as with a fixed REVO head angle during measurement. The RSP3 range of probes allow different lengths of stylus to be used whilst maintaining optimum metrology performance.
| Part number | Description | Quantity |
|---|---|---|
| RSP3-3 probe | RSP3-3 probe | 1 |
| A-3061-2523 | RSH3-3 stylus holder kit | 1 |
| A-5000-7610 | M3 5-way centre | 1 |
| A-5000-7630 | M3 Ø5 mm ruby ball, stainless steel stem, L 21 mm, EWL 21 mm straight stylus | 1 |
| A-5004-7583 | M3 stainless steel extension, L 20 mm | 1 |
| Part number | Description | Quantity |
|---|---|---|
| RSP3-3 probe | RSP3-3 probe | 1 |
| A-3061-2523 | RSH3-3 stylus holder kit | 1 |
| A-5000-7610 | M3 5-way centre | 1 |
| A-5000-7630 | M3 Ø5 mm ruby ball, stainless steel stem, L 21 mm, EWL 21 mm straight stylus | 1 |
| A-5004-7583 | M3 stainless steel extension, L 20 mm | 1 |