Skip to content
Sign in

Ship to 

at.svg
UK | EN
Renishaw.com
logo-orange.svg
Sign in
Cart
Quote
Renishaw

About us

  • News
  • Events
  • Sustainability
  • Locations
  • Careers
  • Media

Support

  • Contact us
  • Technical documents
  • My Account

Socials

  • Youtube - Renishaw
  • Linkedin
  • Facebook

© 2001 - 2026 Renishaw plc. All rights reserved.

This store is operated by Renishaw GmbH. For company information see Registration Information for Online Stores

Privacy
Terms and conditions
Cookies
Accessibility
Modern day slavery
  1. View all Straight
View all Straight

M5 Ø3 mm ruby ball, tungsten carbide stem, L 20 mm, EWL 11 mm

Part number: A-5003-5208
€ 55,00
M5 Ø3 mm ruby ball, tungsten carbide stem, L 20 mm, EWL 11 mm - 1
M5 Ø3 mm ruby ball, tungsten carbide stem, L 20 mm, EWL 11 mm - 2
M5 Ø3 mm ruby ball, tungsten carbide stem, L 20 mm, EWL 11 mm - thumbnail 1
M5 Ø3 mm ruby ball, tungsten carbide stem, L 20 mm, EWL 11 mm - thumbnail 2
Stocked item - Dispatched between 2-3 working days.
Quantity

Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A tungsten carbide stem provides exceptional rigidity... Read more


Create account or sign in for faster checkout.
Buy direct or request a quote.
Technical table
Description
Equivalent to
Technical documentation

Technical table

namevalue
Ball diameter (mm)3
Centre stylifalse
Effective working length (mm)11
Holder materialStainless steel
Length (mm)20
Overall length (mm)20
Stem diameter (mm)2
Stem materialTungsten carbide
ThreadM5
Tip materialRuby

Description

Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A tungsten carbide stem provides exceptional rigidity, particularly for styli with small ball and stem diameters. Ruby is regarded as the industry standard for stylus tips. It is one of the hardest materials available and suitable for most applications. Due to adhesive pickup, ruby tips are not recommended for scanning aluminium parts.


Equivalent to

  • Equivalent to Q-Mark part number: ATG-3020

Technical documentation

Technical document 1 (DOC)
Download

Related products

M5 Ø2.5 mm ruby ball, tungsten carbide stem, L 50 mm, EWL 41 mm
€ 82,00
M5 Ø2.5 mm ruby ball, tungsten carbide stem, L 50 mm, EWL 41 mm
Part number: A-5003-5232
M5 Ø2.5 mm ruby ball, tungsten carbide stem, L 40 mm, EWL 31 mm
€ 59,00
M5 Ø2.5 mm ruby ball, tungsten carbide stem, L 40 mm, EWL 31 mm
Part number: A-5003-5223
M5 Ø3 mm ruby ball, tungsten carbide stem, L 40 mm, EWL 31 mm
€ 76,00
M5 Ø3 mm ruby ball, tungsten carbide stem, L 40 mm, EWL 31 mm
Part number: A-5003-5224
M5 Ø3 mm ruby ball, tungsten carbide stem, L 30 mm, EWL 21 mm
€ 60,00
M5 Ø3 mm ruby ball, tungsten carbide stem, L 30 mm, EWL 21 mm
Part number: A-5003-5218
M5 Ø3 mm ruby ball, tungsten carbide stem, L 50 mm,  EWL 41 mm
€ 76,00
M5 Ø3 mm ruby ball, tungsten carbide stem, L 50 mm, EWL 41 mm
Part number: A-5003-5234

Explore variants

48 products found

Filter by


Ball diameter (mm)

0.3

5


Effective working length (mm)

3

91


Length (mm)

20

100


Overall length (mm)

20

100


Stem diameter (mm)

0.2

3

Explore variants

48 products found

  • M5 Ø5 mm ruby ball, tungsten carbide stem, L 100 mm, EWL 91 mm
    M5 Ø5 mm ruby ball, tungsten carbide stem, L 100 mm, EWL 91 mm
    € 118,00
    Part numberA-5003-5258
    Stocked item - Dispatched between 2-3 working days.
    € 118,00
  • M5 Ø5 mm ruby ball, tungsten carbide stem, L 100 mm, EWL 50 mm
    M5 Ø5 mm ruby ball, tungsten carbide stem, L 100 mm, EWL 50 mm
    € 100,00
    Part numberA-5003-5257
    Lead times can vary for this product. Contact us for more information.
    € 100,00
  • M5 Ø4 mm ruby ball, tungsten carbide stem, L 100 mm, EWL 50 mm
    M5 Ø4 mm ruby ball, tungsten carbide stem, L 100 mm, EWL 50 mm
    € 117,00
    Part numberA-5003-5256
    Lead times can vary for this product. Contact us for more information.
    € 117,00
  • M5 Ø4 mm ruby ball, tungsten carbide stem, L 100 mm, EWL 30.5 mm
    M5 Ø4 mm ruby ball, tungsten carbide stem, L 100 mm, EWL 30.5 mm
    € 100,00
    Part numberA-5003-5255
    Lead times can vary for this product. Contact us for more information.
    € 100,00
  • M5 Ø3 mm ruby ball tungsten carbide stem, L 100 mm, EWL 55 mm
    M5 Ø3 mm ruby ball tungsten carbide stem, L 100 mm, EWL 55 mm
    € 128,00
    Part numberA-5003-5254
    Lead times can vary for this product. Contact us for more information.
    € 128,00
  • M5 Ø3 mm ruby ball, tungsten carbide stem, L 100 mm, EWL 20 mm
    M5 Ø3 mm ruby ball, tungsten carbide stem, L 100 mm, EWL 20 mm
    € 100,00
    Part numberA-5003-5253
    Lead times can vary for this product. Contact us for more information.
    € 100,00
  • M5 Ø5 mm ruby ball, tungsten carbide stem, L 75 mm, EWL 66 mm
    M5 Ø5 mm ruby ball, tungsten carbide stem, L 75 mm, EWL 66 mm
    € 94,00
    Part numberA-5003-5249
    Stocked item - Dispatched between 2-3 working days.
    € 94,00
  • M5 Ø4 mm ruby ball, tungsten carbide stem, L75 mm, EWL 66 mm
    M5 Ø4 mm ruby ball, tungsten carbide stem, L75 mm, EWL 66 mm
    € 86,00
    Part numberA-5003-5248
    Lead times can vary for this product. Contact us for more information.
    € 86,00
  • M5 Ø1.5 mm ruby ball, tungsten carbide stem, L 75 mm, EWL 5 mm
    M5 Ø1.5 mm ruby ball, tungsten carbide stem, L 75 mm, EWL 5 mm
    € 93,50
    Part numberA-5003-5244
    Lead times can vary for this product. Contact us for more information.
    € 93,50
  • M5 Ø1 mm ruby ball, tungsten carbide stem, L 75 mm, EWL 5 mm
    M5 Ø1 mm ruby ball, tungsten carbide stem, L 75 mm, EWL 5 mm
    € 102,00
    Part numberA-5003-5243
    Stocked item - Dispatched between 2-3 working days.
    € 102,00
  • M5 Ø0.7 mm ruby ball, tungsten carbide stem, l 75 mm, EWL 5 mm
    M5 Ø0.7 mm ruby ball, tungsten carbide stem, l 75 mm, EWL 5 mm
    € 110,00
    Part numberA-5003-5242
    Lead times can vary for this product. Contact us for more information.
    € 110,00
  • M5 Ø0.5 mm ruby ball, tungsten carbide stem, L 75 mm, EWL 4 mm
    M5 Ø0.5 mm ruby ball, tungsten carbide stem, L 75 mm, EWL 4 mm
    € 130,00
    Part numberA-5003-5241
    Lead times can vary for this product. Contact us for more information.
    € 130,00
  • M5 Ø0.3 mm ruby ball, tungsten carbide stem, L 75 mm, EWL 3 mm
    M5 Ø0.3 mm ruby ball, tungsten carbide stem, L 75 mm, EWL 3 mm
    € 120,00
    Part numberA-5003-5240
    Lead times can vary for this product. Contact us for more information.
    € 120,00
  • M5 Ø5 mm ruby ball, tungsten carbide stem, L 50 mm
    M5 Ø5 mm ruby ball, tungsten carbide stem, L 50 mm
    € 89,00
    Part numberA-5003-5236
    Stocked item - Dispatched between 2-3 working days.
    € 89,00
  • M5 Ø4 mm ruby ball, tungsten carbide stem, L 50 mm
    M5 Ø4 mm ruby ball, tungsten carbide stem, L 50 mm
    € 77,00
    Part numberA-5003-5235
    Lead times can vary for this product. Contact us for more information.
    € 77,00
  • M5 Ø3 mm ruby ball, tungsten carbide stem, L 50 mm,  EWL 41 mm
    M5 Ø3 mm ruby ball, tungsten carbide stem, L 50 mm, EWL 41 mm
    € 76,00
    Part numberA-5003-5234
    Stocked item - Dispatched between 2-3 working days.
    € 76,00
  • M5 Ø2.5 mm ruby ball, tungsten carbide stem, L 50 mm, EWL 5 mm
    M5 Ø2.5 mm ruby ball, tungsten carbide stem, L 50 mm, EWL 5 mm
    € 68,00
    Part numberA-5003-5233
    Lead times can vary for this product. Contact us for more information.
    € 68,00
  • M5 Ø2.5 mm ruby ball, tungsten carbide stem, L 50 mm, EWL 41 mm
    M5 Ø2.5 mm ruby ball, tungsten carbide stem, L 50 mm, EWL 41 mm
    € 82,00
    Part numberA-5003-5232
    Lead times can vary for this product. Contact us for more information.
    € 82,00
  • M5 Ø2 mm ruby ball, tungsten carbide stem, L 50 mm, EWL 5 mm
    M5 Ø2 mm ruby ball, tungsten carbide stem, L 50 mm, EWL 5 mm
    € 62,00
    Part numberA-5003-5231
    Stocked item - Dispatched between 2-3 working days.
    € 62,00
  • M5 Ø2 mm ruby ball, tungsten carbide stem, L 50 mm, EWL 41 mm
    M5 Ø2 mm ruby ball, tungsten carbide stem, L 50 mm, EWL 41 mm
    € 59,00
    Part numberA-5003-5230
    Stocked item - Dispatched between 2-3 working days.
    € 59,00
Showing 1-20 of 48 products