Skip to content
Sign in

Ship to 

at.svg
UK | EN
Renishaw.com
logo-orange.svg
Sign in
Cart
Quote
  1. View all Straight
View all Straight

M2 Ø6 mm silicon nitride ball, stainless steel stem, L 10 mm, EWL 10 mm

Part number: A-5004-0237
€ 75,00
M2 Ø6 mm silicon nitride ball, stainless steel stem, L 10 mm, EWL 10 mm - 1
M2 Ø6 mm silicon nitride ball, stainless steel stem, L 10 mm, EWL 10 mm - 2
M2 Ø6 mm silicon nitride ball, stainless steel stem, L 10 mm, EWL 10 mm - thumbnail 1
M2 Ø6 mm silicon nitride ball, stainless steel stem, L 10 mm, EWL 10 mm - thumbnail 2
Lead times can vary for this product. Contact us for more information.
Quantity

Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A stainless steel stem offers excellent rigidity and... Read more


Create account or sign in for faster checkout.
Buy direct or request a quote.
Technical table
Description

Technical table

namevalue
Ball diameter (mm)6
Centre stylifalse
Effective working length (mm)10
Holder materialStainless steel
Length (mm)10
Overall length (mm)10
Stem diameter (mm)2.5
Stem materialStainless steel
ThreadM2
Tip materialSilicon nitride

Description

Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A stainless steel stem offers excellent rigidity and is ideal for applications where weight is not critical. Silicon nitride is a very hard and wear resistant ceramic which can be machined into very high precision spheres. It does not have the attraction to aluminium and so does not exhibit the adhesive wear seen with ruby in similar applications.

Renishaw

About us

  • News
  • Events
  • Sustainability
  • Locations
  • Careers
  • Media

Support

  • Contact us
  • Technical documents
  • My Account

Socials

  • Youtube - Renishaw
  • Linkedin
  • Facebook

© 2001 - 2026 Renishaw plc. All rights reserved.

This store is operated by Renishaw GmbH. For company information see Registration Information for Online Stores

Privacy
Terms and conditions
Cookies
Accessibility
Modern day slavery

Explore variants

9 products found

Filter by


Ball diameter (mm)

1

8


Effective working length (mm)

4.5

20


Length (mm)

10

20


Overall length (mm)

10

20


Stem diameter (mm)

0.7

2.5

Explore variants

9 products found

  • M2 Ø8 mm silicon nitride ball, stainless steel stem, L 11 mm, EWL 11 mm
    M2 Ø8 mm silicon nitride ball, stainless steel stem, L 11 mm, EWL 11 mm
    € 100,00
    Part numberA-5004-1922
    Lead times can vary for this product. Contact us for more information.
    € 100,00
  • M2 Ø5 mm silicon nitride ball, stainless steel stem, L 10 mm, EWL 10 mm
    M2 Ø5 mm silicon nitride ball, stainless steel stem, L 10 mm, EWL 10 mm
    € 70,00
    Part numberA-5004-1921
    Lead times can vary for this product. Contact us for more information.
    € 70,00
  • M2 Ø2.5 mm silicon nitride ball, stainless steel stem, L 10 mm, EWL 6.5 mm
    M2 Ø2.5 mm silicon nitride ball, stainless steel stem, L 10 mm, EWL 6.5 mm
    € 62,00
    Part numberA-5004-1920
    Lead times can vary for this product. Contact us for more information.
    € 62,00
  • M2 Ø1.5 mm silicon nitride ball, stainless steel stem, L 10 mm, EWL 4.5 mm
    M2 Ø1.5 mm silicon nitride ball, stainless steel stem, L 10 mm, EWL 4.5 mm
    € 58,80
    Part numberA-5004-1918
    Lead times can vary for this product. Contact us for more information.
    € 58,80
  • M2 Ø4 mm silicon nitride ball, stainless steel stem, L 20 mm, EWL 20 mm
    M2 Ø4 mm silicon nitride ball, stainless steel stem, L 20 mm, EWL 20 mm
    € 62,00
    Part numberA-5004-0236
    Stocked item - Dispatched between 2-3 working days.
    € 62,00
  • M2 Ø1 mm silicon nitride ball, stainless steel stem, L 10 mm, EWL 4.5 mm
    M2 Ø1 mm silicon nitride ball, stainless steel stem, L 10 mm, EWL 4.5 mm
    € 67,00
    Part numberA-5004-0210
    Stocked item - Dispatched between 2-3 working days.
    € 67,00
  • M2 Ø4 mm silicon nitride ball, stainless steel stem, L 10 mm, EWL 10 mm
    M2 Ø4 mm silicon nitride ball, stainless steel stem, L 10 mm, EWL 10 mm
    € 62,00
    Part numberA-5003-9524
    Lead times can vary for this product. Contact us for more information.
    € 62,00
  • M2 Ø2 mm silicon nitride ball, stainless steel stem, L 10 mm, EWL 6 mm
    M2 Ø2 mm silicon nitride ball, stainless steel stem, L 10 mm, EWL 6 mm
    € 58,80
    Part numberA-5003-6120
    Stocked item - Dispatched between 2-3 working days.
    € 58,80
  • M2 Ø3 mm silicon nitride ball, stainless steel stem, L 10 mm, EWL 7 mm
    M2 Ø3 mm silicon nitride ball, stainless steel stem, L 10 mm, EWL 7 mm
    € 62,00
    Part numberA-5003-2138
    Lead times can vary for this product. Contact us for more information.
    € 62,00