Skip to content
Sign in

Ship to 

at.svg
UK | EN
Renishaw.com
logo-orange.svg
Sign in
Cart
Quote
Renishaw

About us

  • News
  • Events
  • Sustainability
  • Locations
  • Careers
  • Media

Support

  • Contact us
  • Technical documents
  • My Account

Socials

  • Youtube - Renishaw
  • Linkedin
  • Facebook

© 2001 - 2026 Renishaw plc. All rights reserved.

This store is operated by Renishaw GmbH. For company information see Registration Information for Online Stores

Privacy
Terms and conditions
Cookies
Accessibility
Modern day slavery
  1. View all Break stems
View all Break stems

M4 stainless steel crash protection device, L 8 mm

Part number: A-5004-7603
€ 4,20
M4 stainless steel crash protection device, L 8 mm - 1
M4 stainless steel crash protection device, L 8 mm - 2
M4 stainless steel crash protection device, L 8 mm - thumbnail 1
M4 stainless steel crash protection device, L 8 mm - thumbnail 2
Stocked item - Dispatched between 2-3 working days.
Quantity

Crash protection devices are designed to break when overtravel forces are exceeded and prior to any damage being caused to the probe. Recommended for use with spindle probes. A sta... Read more


Create account or sign in for faster checkout.
Buy direct or request a quote.
Technical table
Description
Equivalent to
Technical documentation

Technical table

namevalue
Length (mm)8
Overall length (mm)8
Stem materialStainless steel
ThreadM4

Description

Crash protection devices are designed to break when overtravel forces are exceeded and prior to any damage being caused to the probe. Recommended for use with spindle probes. A stainless steel stem offers excellent rigidity and is ideal for applications where weight is not critical.


Equivalent to

  • Previous part number: M-5000-7587

Technical documentation

Technical document 1 (DOC)
Download

Explore variants

1 product found

Filter by


No filters available

Explore variants

1 product found

  • M4 10 mm swivel crash protection device, stainless steel
    M4 10 mm swivel crash protection device, stainless steel
    € 4,20
    Part numberA-5004-7604
    Stocked item - Dispatched between 2-3 working days.
    € 4,20

Related products

M4 stainless steel stylus crank, L 27.6 mm
€ 47,80
M4 stainless steel stylus crank, L 27.6 mm
Part number: A-5004-7606
M4 stylus crank, L 21.9 mm
€ 47,80
M4 stylus crank, L 21.9 mm
Part number: A-5004-7605
M4 stainless steel swivel adaptor, L 13.5 mm
€ 28,90
M4 stainless steel swivel adaptor, L 13.5 mm
Part number: A-5004-7608
M4 swivel adaptor L1 10 mm L2 12.5 mm
€ 28,90
M4 swivel adaptor L1 10 mm L2 12.5 mm
Part number: A-5004-7607
M4 10 mm swivel crash protection device, stainless steel
€ 4,20
M4 10 mm swivel crash protection device, stainless steel
Part number: A-5004-7604