M5 titanium cube, L 20 mm, W 20 mm
Part number: A-5555-0190
€ 42,90
Stocked item - Dispatched between 2-3 working days.
Quantity
Used to create custom configurations.
Create account or sign in for faster checkout.
Buy direct or request a quote.
Used to create custom configurations.
| name | value |
|---|---|
| Length (mm) | 20 |
| Overall length (mm) | 20 |
| Stem material | Titanium |
| Thread | M5 |
| To mount | M5 |
| Width (mm) | 20 |
Used to create custom configurations.
2 products found
2 products found