Skip to content
Sign in

Ship to 

at.svg
UK | EN
Renishaw.com
logo-orange.svg
Sign in
Cart
Quote
Renishaw

About us

  • News
  • Events
  • Sustainability
  • Locations
  • Careers
  • Media

Support

  • Contact us
  • Technical documents
  • My Account

Socials

  • Youtube - Renishaw
  • Linkedin
  • Facebook

© 2001 - 2026 Renishaw plc. All rights reserved.

This store is operated by Renishaw GmbH. For company information see Registration Information for Online Stores

Privacy
Terms and conditions
Cookies
Accessibility
Modern day slavery
  1. View all Open Optical Encoder Scales
View all Open Optical Encoder Scales

RTLA50 absolute linear scale (9940 mm length, self-adhesive mounted)

Part number: A-6186-0994
Price available on request
RTLA50 absolute linear scale (9940 mm length, self-adhesive mounted) - 1
Quantity

RTLA 50 µm pitch absolute linear stainless-steel tape scale.


Create account or sign in for faster checkout.
Buy direct or request a quote.
Technical table
Description
About RTLA50 scale

Technical table

namevalue
Encoder product typeScale
Extended temperature rangefalse
Functional safetyfalse
Length (mm)9940
MaterialStainless steel
Measurement typeAbsolute
Mounting optionsSelf-adhesive mounted
Movement typeLinear
Scale length (mm)9940
Scale pitch (µm)50
Scale shapeLinear
Scale type8 mm wide x 0.2 mm thick flexible stainless steel tape (CTE: 10.1 ±0.2 μm/m/°C)
SeriesRTLA
Ultra high vacuumfalse

Description

RTLA 50 µm pitch absolute linear stainless-steel tape scale.


About RTLA50 scale

  • 50 µm pitch, low-profile stainless steel tape scale
  • Cut-to-length flexibility
  • Quick and simple application using Renishaw's scale applicator
  • High solvent immunity

Explore variants

2.001 products found

Filter by


Length (mm)

20

10020


Mounting options
  • (1.001)
  • (1.000)

Scale length (mm)

20

10020

Explore variants

2.001 products found

  • RTLA50 absolute linear scale (10020 mm length, self-adhesive mounted)
    RTLA50 absolute linear scale (10020 mm length, self-adhesive mounted)
    Price available on request
    Part numberA-6186-1002
    Price available on request
  • RTLA50 absolute linear scale (10010 mm length, self-adhesive mounted)
    RTLA50 absolute linear scale (10010 mm length, self-adhesive mounted)
    Price available on request
    Part numberA-6186-1001
    Price available on request
  • RTLA50 absolute linear scale (10000 mm length, self-adhesive mounted)
    RTLA50 absolute linear scale (10000 mm length, self-adhesive mounted)
    Price available on request
    Part numberA-6186-1000
    Price available on request
  • RTLA50 absolute linear scale (9990 mm length, self-adhesive mounted)
    RTLA50 absolute linear scale (9990 mm length, self-adhesive mounted)
    Price available on request
    Part numberA-6186-0999
    Price available on request
  • RTLA50 absolute linear scale (9980 mm length, self-adhesive mounted)
    RTLA50 absolute linear scale (9980 mm length, self-adhesive mounted)
    Price available on request
    Part numberA-6186-0998
    Price available on request
  • RTLA50 absolute linear scale (9970 mm length, self-adhesive mounted)
    RTLA50 absolute linear scale (9970 mm length, self-adhesive mounted)
    Price available on request
    Part numberA-6186-0997
    Price available on request
  • RTLA50 absolute linear scale (9960 mm length, self-adhesive mounted)
    RTLA50 absolute linear scale (9960 mm length, self-adhesive mounted)
    Price available on request
    Part numberA-6186-0996
    Price available on request
  • RTLA50 absolute linear scale (9950 mm length, self-adhesive mounted)
    RTLA50 absolute linear scale (9950 mm length, self-adhesive mounted)
    Price available on request
    Part numberA-6186-0995
    Price available on request
  • RTLA50 absolute linear scale (9930 mm length, self-adhesive mounted)
    RTLA50 absolute linear scale (9930 mm length, self-adhesive mounted)
    Price available on request
    Part numberA-6186-0993
    Price available on request
  • RTLA50 absolute linear scale (9920 mm length, self-adhesive mounted)
    RTLA50 absolute linear scale (9920 mm length, self-adhesive mounted)
    Price available on request
    Part numberA-6186-0992
    Price available on request
  • RTLA50 absolute linear scale (9910 mm length, self-adhesive mounted)
    RTLA50 absolute linear scale (9910 mm length, self-adhesive mounted)
    Price available on request
    Part numberA-6186-0991
    Price available on request
  • RTLA50 absolute linear scale (9900 mm length, self-adhesive mounted)
    RTLA50 absolute linear scale (9900 mm length, self-adhesive mounted)
    Price available on request
    Part numberA-6186-0990
    Price available on request
  • RTLA50 absolute linear scale (9890 mm length, self-adhesive mounted)
    RTLA50 absolute linear scale (9890 mm length, self-adhesive mounted)
    Price available on request
    Part numberA-6186-0989
    Price available on request
  • RTLA50 absolute linear scale (9880 mm length, self-adhesive mounted)
    RTLA50 absolute linear scale (9880 mm length, self-adhesive mounted)
    Price available on request
    Part numberA-6186-0988
    Price available on request
  • RTLA50 absolute linear scale (9870 mm length, self-adhesive mounted)
    RTLA50 absolute linear scale (9870 mm length, self-adhesive mounted)
    Price available on request
    Part numberA-6186-0987
    Price available on request
  • RTLA50 absolute linear scale (9860 mm length, self-adhesive mounted)
    RTLA50 absolute linear scale (9860 mm length, self-adhesive mounted)
    Price available on request
    Part numberA-6186-0986
    Price available on request
  • RTLA50 absolute linear scale (9850 mm length, self-adhesive mounted)
    RTLA50 absolute linear scale (9850 mm length, self-adhesive mounted)
    Price available on request
    Part numberA-6186-0985
    Price available on request
  • RTLA50 absolute linear scale (9840 mm length, self-adhesive mounted)
    RTLA50 absolute linear scale (9840 mm length, self-adhesive mounted)
    Price available on request
    Part numberA-6186-0984
    Price available on request
  • RTLA50 absolute linear scale (9830 mm length, self-adhesive mounted)
    RTLA50 absolute linear scale (9830 mm length, self-adhesive mounted)
    Price available on request
    Part numberA-6186-0983
    Price available on request
  • RTLA50 absolute linear scale (9820 mm length, self-adhesive mounted)
    RTLA50 absolute linear scale (9820 mm length, self-adhesive mounted)
    Price available on request
    Part numberA-6186-0982
    Price available on request
Showing 1-20 of 2.001 products
  • ...

Related products

Shears for cutting RKL and RTL linear encoder scales
€ 153,00
Shears for cutting RKL and RTL linear encoder scales
Part number: A-9589-0133
Scale end covers for RTL encoder scales
€ 18,60
Scale end covers for RTL encoder scales
Part number: A-9585-0035
Datum clamp for adhesive mounted RTL linear encoder tape scales
€ 9,80
Datum clamp for adhesive mounted RTL linear encoder tape scales
Part number: A-9585-0028
LOCTITE® 435 adhesive (20-gram bottle)
€ 20,90
LOCTITE® 435 adhesive (20-gram bottle)
Part number: P-AD03-0012
Dispensing tip for LOCTITE® 435 adhesive (pack of 50)
€ 27,30
Dispensing tip for LOCTITE® 435 adhesive (pack of 50)
Part number: P-TL50-0209
IPA wipes for all encoder system installations (pack of 20)
€ 14,60
IPA wipes for all encoder system installations (pack of 20)
Part number: A-9523-4040
Guillotine for cutting RKL and RTL linear encoder scales
€ 173,00
Guillotine for cutting RKL and RTL linear encoder scales
Part number: A-9589-0071
Replacement blades for scale shears
€ 76,50
Replacement blades for scale shears
Part number: P-TL02-0107
Scale applicator for RTLA self-adhesive scales with RESOLUTE™ or EVOLUTE™ encoder readheads
€ 27,80
Scale applicator for RTLA self-adhesive scales with RESOLUTE™ or EVOLUTE™ encoder readheads
Part number: A-9589-0095