Skip to content
Sign in

Ship to 

at.svg
UK | EN
Renishaw.com
logo-orange.svg
Sign in
Cart
Quote
Renishaw

About us

  • News
  • Events
  • Sustainability
  • Locations
  • Careers
  • Media

Support

  • Contact us
  • Technical documents
  • My Account

Socials

  • Youtube - Renishaw
  • Linkedin
  • Facebook

© 2001 - 2026 Renishaw plc. All rights reserved.

This store is operated by Renishaw GmbH. For company information see Registration Information for Online Stores

Privacy
Terms and conditions
Cookies
Accessibility
Modern day slavery
  1. View all Open Optical Encoder Scales
View all Open Optical Encoder Scales

RKLC incremental 40 μm pitch linear scale (19950 mm length, ±5 μm/m accuracy)

Part number: A-6685-1995
Price available on request
RKLC incremental 40 μm pitch linear scale (19950 mm length, ±5 μm/m accuracy) - 1
Quantity

RKLC 20 or 40 µm pitch incremental linear or partial arc narrow stainless-steel tape scale


Create account or sign in for faster checkout.
Buy direct or request a quote.
Technical table
Description
About RKLC scale

Technical table

namevalue
Accuracy (± µm)5
Encoder product typeScale
Extended temperature rangefalse
Functional safetyfalse
Length (mm)19950
MaterialStainless steel
Measurement typeIncremental
Movement typeLinear,Partial arc
Scale length (mm)19950
Scale pitch (µm)40
Scale shapeLinear,Partial arc
Scale type6 mm wide x 0.1 mm thick flexible stainless steel tape (CTE matches the customer substrate)
SeriesRKLC
Ultra high vacuumfalse

Description

RKLC 20 or 40 µm pitch incremental linear or partial arc narrow stainless-steel tape scale


About RKLC scale

  • 20 µm or 40 µm pitch, narrow, low-profile, highly flexible stainless steel tape scale
  • For linear or partial arc applications with a minimum radius down to 26 mm
  • Cut-to-length flexibility
  • Quick and simple application using Renishaw's scale applicator

Explore variants

5.996 products found

Filter by


Accuracy (± µm)
  • (1.999)
  • (3.997)

Length (mm)

20

20000


Movement type
  • (5.996)
  • (5.996)

Readhead compatibility
  • (6)
  • (3)
  • (3)

Scale length (mm)

20

20000


Scale pitch (µm)

Explore variants

5.996 products found

  • RKLC incremental 40 μm pitch linear scale (20000 mm length, ±5 μm/m accuracy)
    RKLC incremental 40 μm pitch linear scale (20000 mm length, ±5 μm/m accuracy)
    Price available on request
    Part numberA-6685-2000
    Price available on request
  • RKLC incremental 40 μm pitch linear scale (19990 mm length, ±5 μm/m accuracy)
    RKLC incremental 40 μm pitch linear scale (19990 mm length, ±5 μm/m accuracy)
    Price available on request
    Part numberA-6685-1999
    Price available on request
  • RKLC incremental 40 μm pitch linear scale (19980 mm length, ±5 μm/m accuracy)
    RKLC incremental 40 μm pitch linear scale (19980 mm length, ±5 μm/m accuracy)
    Price available on request
    Part numberA-6685-1998
    Price available on request
  • RKLC incremental 40 μm pitch linear scale (19970 mm length, ±5 μm/m accuracy)
    RKLC incremental 40 μm pitch linear scale (19970 mm length, ±5 μm/m accuracy)
    Price available on request
    Part numberA-6685-1997
    Price available on request
  • RKLC incremental 40 μm pitch linear scale (19960 mm length, ±5 μm/m accuracy)
    RKLC incremental 40 μm pitch linear scale (19960 mm length, ±5 μm/m accuracy)
    Price available on request
    Part numberA-6685-1996
    Price available on request
  • RKLC incremental 40 μm pitch linear scale (19940 mm length, ±5 μm/m accuracy)
    RKLC incremental 40 μm pitch linear scale (19940 mm length, ±5 μm/m accuracy)
    Price available on request
    Part numberA-6685-1994
    Price available on request
  • RKLC incremental 40 μm pitch linear scale (19930 mm length, ±5 μm/m accuracy)
    RKLC incremental 40 μm pitch linear scale (19930 mm length, ±5 μm/m accuracy)
    Price available on request
    Part numberA-6685-1993
    Price available on request
  • RKLC incremental 40 μm pitch linear scale (19920 mm length, ±5 μm/m accuracy)
    RKLC incremental 40 μm pitch linear scale (19920 mm length, ±5 μm/m accuracy)
    Price available on request
    Part numberA-6685-1992
    Price available on request
  • RKLC incremental 40 μm pitch linear scale (19910 mm length, ±5 μm/m accuracy)
    RKLC incremental 40 μm pitch linear scale (19910 mm length, ±5 μm/m accuracy)
    Price available on request
    Part numberA-6685-1991
    Price available on request
  • RKLC incremental 40 μm pitch linear scale (19900 mm length, ±5 μm/m accuracy)
    RKLC incremental 40 μm pitch linear scale (19900 mm length, ±5 μm/m accuracy)
    Price available on request
    Part numberA-6685-1990
    Price available on request
  • RKLC incremental 40 μm pitch linear scale (19890 mm length, ±5 μm/m accuracy)
    RKLC incremental 40 μm pitch linear scale (19890 mm length, ±5 μm/m accuracy)
    Price available on request
    Part numberA-6685-1989
    Price available on request
  • RKLC incremental 40 μm pitch linear scale (19880 mm length, ±5 μm/m accuracy)
    RKLC incremental 40 μm pitch linear scale (19880 mm length, ±5 μm/m accuracy)
    Price available on request
    Part numberA-6685-1988
    Price available on request
  • RKLC incremental 40 μm pitch linear scale (19870 mm length, ±5 μm/m accuracy)
    RKLC incremental 40 μm pitch linear scale (19870 mm length, ±5 μm/m accuracy)
    Price available on request
    Part numberA-6685-1987
    Price available on request
  • RKLC incremental 40 μm pitch linear scale (19860 mm length, ±5 μm/m accuracy)
    RKLC incremental 40 μm pitch linear scale (19860 mm length, ±5 μm/m accuracy)
    Price available on request
    Part numberA-6685-1986
    Price available on request
  • RKLC incremental 40 μm pitch linear scale (19850 mm length, ±5 μm/m accuracy)
    RKLC incremental 40 μm pitch linear scale (19850 mm length, ±5 μm/m accuracy)
    Price available on request
    Part numberA-6685-1985
    Price available on request
  • RKLC incremental 40 μm pitch linear scale (19840 mm length, ±5 μm/m accuracy)
    RKLC incremental 40 μm pitch linear scale (19840 mm length, ±5 μm/m accuracy)
    Price available on request
    Part numberA-6685-1984
    Price available on request
  • RKLC incremental 40 μm pitch linear scale (19830 mm length, ±5 μm/m accuracy)
    RKLC incremental 40 μm pitch linear scale (19830 mm length, ±5 μm/m accuracy)
    Price available on request
    Part numberA-6685-1983
    Price available on request
  • RKLC incremental 40 μm pitch linear scale (19820 mm length, ±5 μm/m accuracy)
    RKLC incremental 40 μm pitch linear scale (19820 mm length, ±5 μm/m accuracy)
    Price available on request
    Part numberA-6685-1982
    Price available on request
  • RKLC incremental 40 μm pitch linear scale (19810 mm length, ±5 μm/m accuracy)
    RKLC incremental 40 μm pitch linear scale (19810 mm length, ±5 μm/m accuracy)
    Price available on request
    Part numberA-6685-1981
    Price available on request
  • RKLC incremental 40 μm pitch linear scale (19800 mm length, ±5 μm/m accuracy)
    RKLC incremental 40 μm pitch linear scale (19800 mm length, ±5 μm/m accuracy)
    Price available on request
    Part numberA-6685-1980
    Price available on request
Showing 1-20 of 5.996 products
  • ...

Related products

Shears for cutting RKL and RTL linear encoder scales
€ 153,00
Shears for cutting RKL and RTL linear encoder scales
Part number: A-9589-0133
Encoder scale end clamp kit for RKL encoder scale installation
€ 18,60
Encoder scale end clamp kit for RKL encoder scale installation
Part number: A-9523-4015
RGG-2 epoxy adhesive (sachet)
€ 4,90
RGG-2 epoxy adhesive (sachet)
Part number: A-9531-0342
IPA wipes for all encoder system installations (pack of 20)
€ 14,60
IPA wipes for all encoder system installations (pack of 20)
Part number: A-9523-4040
Guillotine for cutting RKL and RTL linear encoder scales
€ 173,00
Guillotine for cutting RKL and RTL linear encoder scales
Part number: A-9589-0071
Replacement blades for scale shears
€ 76,50
Replacement blades for scale shears
Part number: P-TL02-0107
Scale applicator for RKLC self-adhesive scales with TONiC™, VIONiC™ or QUANTiC™ encoder readheads
€ 27,80
Scale applicator for RKLC self-adhesive scales with TONiC™, VIONiC™ or QUANTiC™ encoder readheads
Part number: A-6547-1912