RCU10 connector kit
Part number: A-9904-1455
€ 83,50
Made to order - Typically a 4-6 week lead time.
Quantity
A connector kit for use with the RCU10 compensator.
Create account or sign in for faster checkout.
Buy direct or request a quote.
A connector kit for use with the RCU10 compensator.
| name | value |
|---|---|
| Accessory type | Cables and connectors |
A connector kit for use with the RCU10 compensator.
| Part number | Description | Quantity |
|---|---|---|
| 15 pin D-type connector (male) - J3 Encoder input | 15 pin D-type connector (male) - J3 Encoder input | 1 |
| 15 pin D-type connector (female) - J2 Controller output | 15 pin D-type connector (female) - J2 Controller output | 1 |
| 15 pin (condensed) D-type connector (male) - J7 AuxiliaryI/O | 15 pin (condensed) D-type connector (male) - J7 Auxiliary I/O | 1 |
| 4 pin circular connector (female) - J1 24 V dc power | 4 pin circular connector (female) - J1 24 V dc power | 1 |
| 4 pin circular connector (male) - J4 reference switch port | 4 pin circular connector (male) - J4 reference switch port | 1 |
| Part number | Description | Quantity |
|---|---|---|
| 15 pin D-type connector (male) - J3 Encoder input | 15 pin D-type connector (male) - J3 Encoder input | 1 |
| 15 pin D-type connector (female) - J2 Controller output | 15 pin D-type connector (female) - J2 Controller output | 1 |
| 15 pin (condensed) D-type connector (male) - J7 AuxiliaryI/O | 15 pin (condensed) D-type connector (male) - J7 Auxiliary I/O | 1 |
| 4 pin circular connector (female) - J1 24 V dc power | 4 pin circular connector (female) - J1 24 V dc power | 1 |
| 4 pin circular connector (male) - J4 reference switch port | 4 pin circular connector (male) - J4 reference switch port | 1 |