Skip to content
Sign in

Ship to 

at.svg
UK | EN
Renishaw.com
logo-orange.svg
Sign in
Cart
Quote
Renishaw

About us

  • News
  • Events
  • Sustainability
  • Locations
  • Careers
  • Media

Support

  • Contact us
  • Technical documents
  • My Account

Socials

  • Youtube - Renishaw
  • Linkedin
  • Facebook

© 2001 - 2026 Renishaw plc. All rights reserved.

This store is operated by Renishaw GmbH. For company information see Registration Information for Online Stores

Privacy
Terms and conditions
Cookies
Accessibility
Modern day slavery
  1. View all Open Optical Encoder Readheads
View all Open Optical Encoder Readheads

ATOM DX™ 40 μm pitch, linear and partial arc, cabled readhead (1 μm resolution, 1.5 m cable, 9-way D-type termination, 10 MHz clocked output, and 3-state alarm) for use with RTLF40 or RKLF40 scale

Part number: A4A0X15A10F
€ 424,00
ATOM DX™ 40 μm pitch, linear and partial arc, cabled readhead (1 μm resolution, 1.5 m cable, 9-way D-type termination, 10 MHz clocked output, and 3-state alarm) for use with RTLF40 or RKLF40 scale - 1
ATOM DX™ 40 μm pitch, linear and partial arc, cabled readhead (1 μm resolution, 1.5 m cable, 9-way D-type termination, 10 MHz clocked output, and 3-state alarm) for use with RTLF40 or RKLF40 scale - 2
ATOM DX™ 40 μm pitch, linear and partial arc, cabled readhead (1 μm resolution, 1.5 m cable, 9-way D-type termination, 10 MHz clocked output, and 3-state alarm) for use with RTLF40 or RKLF40 scale - 3
ATOM DX™ 40 μm pitch, linear and partial arc, cabled readhead (1 μm resolution, 1.5 m cable, 9-way D-type termination, 10 MHz clocked output, and 3-state alarm) for use with RTLF40 or RKLF40 scale - 4
ATOM DX™ 40 μm pitch, linear and partial arc, cabled readhead (1 μm resolution, 1.5 m cable, 9-way D-type termination, 10 MHz clocked output, and 3-state alarm) for use with RTLF40 or RKLF40 scale - 5
ATOM DX™ 40 μm pitch, linear and partial arc, cabled readhead (1 μm resolution, 1.5 m cable, 9-way D-type termination, 10 MHz clocked output, and 3-state alarm) for use with RTLF40 or RKLF40 scale - thumbnail 1
ATOM DX™ 40 μm pitch, linear and partial arc, cabled readhead (1 μm resolution, 1.5 m cable, 9-way D-type termination, 10 MHz clocked output, and 3-state alarm) for use with RTLF40 or RKLF40 scale - thumbnail 2
ATOM DX™ 40 μm pitch, linear and partial arc, cabled readhead (1 μm resolution, 1.5 m cable, 9-way D-type termination, 10 MHz clocked output, and 3-state alarm) for use with RTLF40 or RKLF40 scale - thumbnail 3
ATOM DX™ 40 μm pitch, linear and partial arc, cabled readhead (1 μm resolution, 1.5 m cable, 9-way D-type termination, 10 MHz clocked output, and 3-state alarm) for use with RTLF40 or RKLF40 scale - thumbnail 4
ATOM DX™ 40 μm pitch, linear and partial arc, cabled readhead (1 μm resolution, 1.5 m cable, 9-way D-type termination, 10 MHz clocked output, and 3-state alarm) for use with RTLF40 or RKLF40 scale - thumbnail 5
Made to order - Typically a 4-6 week lead time.
Quantity

ATOM DX is Renishaw’s smallest incremental optical encoder with digital output direct from the readhead. Read more


Create account or sign in for faster checkout.
Buy direct or request a quote.
Technical table
Description
About the ATOM DX series of miniature digital encoders:

Technical table

namevalue
Alarm format3-state alarm
Axis typeLinear,Partial arc
Cable length (m)1.5
Cable termination9-way D-type connector
Clocked output options10 MHz
Clocked output frequency (MHz)10
Encoder product typeReadhead
Encoder sizeMiniature
Extended temperature rangefalse
Functional safetyfalse
Jitter (nm RMS)3.65
Max speed8.53 m/s
Measurement typeIncremental
Movement typePartial arc,Linear
Output signalDigital
Readhead size20.5 mm x 12.7 mm x 10.85 mm
Readhead termination9-way D-type connector
Readhead typeIncremental digital RS422
Readhead variantCabled
Encoder resolution1 μm
Scale compatibilityFlexible stainless steel tape
Scale pitch (µm)40
Scale shapePartial arc,Linear
SeriesATOM DX
Sub-divisional error<±120 nm typical
Ultra high vacuumfalse

Description

ATOM DX is Renishaw’s smallest incremental optical encoder with digital output direct from the readhead.

A4A0X15A10F is a miniature incremental encoder readhead. RKLF40 is suitable for both partial arc and linear applications and are used in substrate mastered applications where the scale adopts the thermal expansion behaviour of the substrate for enhanced stability.

Cabled A4A0X15A10F features an integral 1.5 m hi-flex cable with a D-type connector, providing positional feedback, onboard interpolation, and filtering optics all in a miniature package.


A4A0X15A10F Key Features / Benefits:

  • A4A0X15A10F is compatible with RTLF40 and RKLF40 linear tape scales
  • A4A0X15A10F is supplied with a 1.5 m cable terminated by a 9-way D-type connector
  • A4A0X15A10F features a bi-directionally repeatable, customer selectable reference mark and an integrated 3-state alarm for enhanced safety
  • A4A0X15A10F requires a controller input frequency of at least 10 MHz

About the ATOM DX series of miniature digital encoders:

  • Miniature, all-in-one, digital output optical encoder with resolutions down to 2.5 nm
  • ATOM DX readheads combine Renishaw's market proven filtering optics, dynamic signal control and advanced interpolation technology. This provides low SDE, excellent dirt immunity, and eliminates the need for separate interfaces.
  • Integral set-up LED for simple installation and calibration
  • An optional Advanced Diagnostic Tool ADTi-100 (A-6195-0100) is available for real‑time encoder data feedback during installation or for in-field diagnostics
  • Available in two variants; cabled and top exit, for the most demanding space constrained installations
  • A CAD model of the ATOM DX readhead is available from the Renishaw website

Configure ATOM DX Readhead

Movement type

Scale pitch

Resolution

Scale compatibility

Clocked output options

Alarm format

Cable length

Cable termination

Configure product
Configure to generate

Are you building an encoder system?

Create an encoder that fits your needs. Select and configure the your encoder from over 10,000 options.

Related products

ADTi-100 (Advanced diagnostic tool) for VIONiC, QUANTiC and ATOM DX incremental readheads
€ 348,00
ADTi-100 (Advanced diagnostic tool) for VIONiC, QUANTiC and ATOM DX incremental readheads
Part number: A-6195-0100
Adaptor cable kit 'A' for ADTi-100 (Advanced diagnostic tool)
€ 69,50
Adaptor cable kit 'A' for ADTi-100 (Advanced diagnostic tool)
Part number: A-6195-0102
Dummy readhead for ATOM™ and ATOM DX™ encoder readhead installation
€ 27,80
Dummy readhead for ATOM™ and ATOM DX™ encoder readhead installation
Part number: A-9401-0072
Side mounting bracket for ATOM™ and ATOM DX™ encoder readhead installation
€ 27,80
Side mounting bracket for ATOM™ and ATOM DX™ encoder readhead installation
Part number: A-9401-0103
‘L’ mounting bracket for ATOM™ and ATOM DX™ encoder readhead installation
€ 27,80
‘L’ mounting bracket for ATOM™ and ATOM DX™ encoder readhead installation
Part number: A-9402-0037
1.5 m cable for ATOM DX™ top exit encoder readheads
€ 113,00
1.5 m cable for ATOM DX™ top exit encoder readheads
Part number: A-9414-1226
Box of 50 M2 × 6 mm mounting screws for ATOM™ and ATOM DX™ encoder readhead installation
€ 7,00
Box of 50 M2 × 6 mm mounting screws for ATOM™ and ATOM DX™ encoder readhead installation
Part number: A-9693-0154
USB cable for ADTi-100 and ADTa-100 (Advanced diagnostic tool)
€ 7,00
USB cable for ADTi-100 and ADTa-100 (Advanced diagnostic tool)
Part number: A-9572-0098