Skip to content
Sign in

Ship to 

at.svg
UK | EN
Renishaw.com
logo-orange.svg
Sign in
Cart
Quote
Renishaw

About us

  • News
  • Events
  • Sustainability
  • Locations
  • Careers
  • Media

Support

  • Contact us
  • Technical documents
  • My Account

Socials

  • Youtube - Renishaw
  • Linkedin
  • Facebook

© 2001 - 2026 Renishaw plc. All rights reserved.

This store is operated by Renishaw GmbH. For company information see Registration Information for Online Stores

Privacy
Terms and conditions
Cookies
Accessibility
Modern day slavery
  1. View all Fixturing clamps
View all Fixturing clamps

1.96 in spring wire clamp with 1.76 in post and 1/4-20 thread

Part number: R-CWT-2-2-20
Price available on request
1.96 in spring wire clamp with 1.76 in post and 1/4-20 thread - 1
High demand item. New stock expected soon.
Quantity

This spring wire clamp is ideal for light clamping of small workpieces. It enables a minimal area of contact and helps to prevent obstructions. It is recommended for use on CMMs, t... Read more


Create account or sign in for faster checkout.
Buy direct or request a quote.
Technical table
Description
Equivalent to
Technical documentation

Technical table

namevalue
Diameter (in)0.06
Fixture typeSpring wire
Height (in)1.76
Length (in)1.96
MaterialAluminium
Measurement systemImperial
Thread1/4-20
Width (in)0.31

Description

This spring wire clamp is ideal for light clamping of small workpieces. It enables a minimal area of contact and helps to prevent obstructions. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.


Equivalent to

  • Replacement for old R&R part number: CWT-2-2-20

Technical documentation

Technical document 1 (DOC)
Download

Explore variants

5 products found

Filter by


Fixture type
  • (4)
  • (1)

Length (mm)

31.3

49.7


Thread
  • (1)
  • (2)
  • (2)

Explore variants

5 products found

  • 49.7 mm soft tip spring wire clamp with 50.0 mm post and M6 thread
    49.7 mm soft tip spring wire clamp with 50.0 mm post and M6 thread
    € 42,00
    Part numberR-CWT-50-50-6
    High demand item. New stock expected soon.
    € 42,00
  • 49.7 mm soft tip spring wire clamp with 50.0 mm post and M4 thread
    49.7 mm soft tip spring wire clamp with 50.0 mm post and M4 thread
    € 42,00
    Part numberR-CWT-50-50-4
    High demand item. New stock expected soon.
    € 42,00
  • 31.3 mm soft tip spring wire clamp with 23.9 mm post and M6 thread
    31.3 mm soft tip spring wire clamp with 23.9 mm post and M6 thread
    € 36,00
    Part numberR-CWT-25-25-6
    High demand item. New stock expected soon.
    € 36,00
  • 31.3 mm soft tip spring wire clamp with 25.0 mm post and M4 thread
    31.3 mm soft tip spring wire clamp with 25.0 mm post and M4 thread
    € 36,00
    Part numberR-CWT-25-25-4
    High demand item. New stock expected soon.
    € 36,00
  • 1.23 in soft tip spring wire clamp with 0.94 in post and 1/4-20 thread
    1.23 in soft tip spring wire clamp with 0.94 in post and 1/4-20 thread
    Price available on request
    Part numberR-CWT-1-1-20
    High demand item. New stock expected soon.
    Price available on request

Related products

1.23 in soft tip spring wire clamp with 0.94 in post and 1/4-20 thread
Price available on request
1.23 in soft tip spring wire clamp with 0.94 in post and 1/4-20 thread
Part number: R-CWT-1-1-20
1/4-20 pusher clamp
Price available on request
1/4-20 pusher clamp
Part number: R-CP-20
1/4-20 tension clamp bracket
Price available on request
1/4-20 tension clamp bracket
Part number: R-CTB-1-20
1.42 in soft tip tension clamp with 1.26 in post and 1/4-20 thread
Price available on request
1.42 in soft tip tension clamp with 1.26 in post and 1/4-20 thread
Part number: R-CTT-160-125-20