Skip to content
Sign in

Ship to 

at.svg
UK | EN
Renishaw.com
logo-orange.svg
Sign in
Cart
Quote
  1. View all Fixturing magnets
View all Fixturing magnets

Ø19.1 mm × 25.0 mm magnetic pin standoff with M6 thread

Part number: R-MP-19-6
€ 80,00
Ø19.1 mm × 25.0 mm magnetic pin standoff with M6 thread - 1
High demand item. New stock expected soon.
Quantity

This magnetic standoff is ideal for holding and locating ferrous workpieces and is very hard wearing. It is recommended for use on CMMs, the Equator™ gauging system, and vision and... Read more


Create account or sign in for faster checkout.
Buy direct or request a quote.
Technical table
Description
Technical documentation

Technical table

namevalue
Diameter (mm)19.1
Height (mm)25
Magnet typePin magnet
MaterialMagnet
Measurement systemMetric
Pin diameter (mm)3.2
Pin height (mm)3.8
ThreadM6

Description

This magnetic standoff is ideal for holding and locating ferrous workpieces and is very hard wearing. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.


Technical documentation

Technical document 1 (DOC)
Download

Related products

Ø13.0 mm × 25.0 mm V magnet with M6 thread
€ 70,00
Ø13.0 mm × 25.0 mm V magnet with M6 thread
Part number: R-MV-13-6
Ø13.0 mm × 25.0 mm V magnet with M8 thread
Price available on request
Ø13.0 mm × 25.0 mm V magnet with M8 thread
Part number: R-MV-13-8
Ø19.1 mm × 25.0 mm magnetic pin standoff with M8 thread
Price available on request
Ø19.1 mm × 25.0 mm magnetic pin standoff with M8 thread
Part number: R-MP-19-8
Ø12.7 mm × 25.0 mm magnetic pin standoff with M8 thread
Price available on request
Ø12.7 mm × 25.0 mm magnetic pin standoff with M8 thread
Part number: R-MP-13-8
Ø12.7 mm × 25.0 mm magnetic pin standoff with M6 thread
€ 75,00
Ø12.7 mm × 25.0 mm magnetic pin standoff with M6 thread
Part number: R-MP-13-6

Explore variants

10 products found

Filter by


Thread
  • (3)
  • (2)
  • (2)
  • (3)

Explore variants

10 products found

  • Ø0.75 in × 1.00 in magnetic pin standoff with 1/4-20 thread
    Ø0.75 in × 1.00 in magnetic pin standoff with 1/4-20 thread
    Price available on request
    Part numberR-MP-75-20
    High demand item. New stock expected soon.
    Price available on request
  • Ø6.4 mm × 25.0 mm magnetic pin standoff with M4 thread
    Ø6.4 mm × 25.0 mm magnetic pin standoff with M4 thread
    € 65,00
    Part numberR-MP-6-4
    High demand item. New stock expected soon.
    € 65,00
  • Ø0.50 in × 1.00 in magnetic pin standoff with 1/4-20 thread
    Ø0.50 in × 1.00 in magnetic pin standoff with 1/4-20 thread
    Price available on request
    Part numberR-MP-50-20
    High demand item. New stock expected soon.
    Price available on request
  • 25.4 mm × 25.0 mm magnetic pin standoff with M8 thread
    25.4 mm × 25.0 mm magnetic pin standoff with M8 thread
    Price available on request
    Part numberR-MP-25-8
    High demand item. New stock expected soon.
    Price available on request
  • 25.4 mm × 25.0 mm magnetic pin standoff with M6 thread
    25.4 mm × 25.0 mm magnetic pin standoff with M6 thread
    € 85,00
    Part numberR-MP-25-6
    High demand item. New stock expected soon.
    € 85,00
  • Ø19.1 mm × 25.0 mm magnetic pin standoff with M8 thread
    Ø19.1 mm × 25.0 mm magnetic pin standoff with M8 thread
    Price available on request
    Part numberR-MP-19-8
    High demand item. New stock expected soon.
    Price available on request
  • Ø12.7 mm × 25.0 mm magnetic pin standoff with M8 thread
    Ø12.7 mm × 25.0 mm magnetic pin standoff with M8 thread
    Price available on request
    Part numberR-MP-13-8
    High demand item. New stock expected soon.
    Price available on request
  • Ø12.7 mm × 25.0 mm magnetic pin standoff with M6 thread
    Ø12.7 mm × 25.0 mm magnetic pin standoff with M6 thread
    € 75,00
    Part numberR-MP-13-6
    Made to order - Typically a 4-6 week lead time.
    € 75,00
  • Ø12.7 mm × 25.0 mm magnetic pin standoff with M4 thread
    Ø12.7 mm × 25.0 mm magnetic pin standoff with M4 thread
    € 75,00
    Part numberR-MP-13-4
    High demand item. New stock expected soon.
    € 75,00
  • Ø1.00 in × 1.00 in magnetic pin standoff with 1/4-20 thread
    Ø1.00 in × 1.00 in magnetic pin standoff with 1/4-20 thread
    Price available on request
    Part numberR-MP-1-20
    High demand item. New stock expected soon.
    Price available on request
Renishaw

About us

  • News
  • Events
  • Sustainability
  • Locations
  • Careers
  • Media

Support

  • Contact us
  • Technical documents
  • My Account

Socials

  • Youtube - Renishaw
  • Linkedin
  • Facebook

© 2001 - 2026 Renishaw plc. All rights reserved.

This store is operated by Renishaw GmbH. For company information see Registration Information for Online Stores

Privacy
Terms and conditions
Cookies
Accessibility
Modern day slavery