Skip to content
Sign in

Ship to 

at.svg
UK | EN
Renishaw.com
logo-orange.svg
Sign in
Cart
Quote
Renishaw

About us

  • News
  • Events
  • Sustainability
  • Locations
  • Careers
  • Media

Support

  • Contact us
  • Technical documents
  • My Account

Socials

  • Youtube - Renishaw
  • Linkedin
  • Facebook

© 2001 - 2026 Renishaw plc. All rights reserved.

This store is operated by Renishaw GmbH. For company information see Registration Information for Online Stores

Privacy
Terms and conditions
Cookies
Accessibility
Modern day slavery
  1. View all Fixturing standoffs
View all Fixturing standoffs

Ø38.1 mm × 50.0 mm 303 stainless steel standoff with M8 thread

Part number: R-S-3850-8
Price available on request
Ø38.1 mm × 50.0 mm 303 stainless steel standoff with M8 thread - 1
High demand item. New stock expected soon.
Quantity

This steel pin standoff is used to elevate and locate workpieces. It is manufactured from heat treated steel with a black nitride coating that gives excellent corrosion resistance... Read more


Create account or sign in for faster checkout.
Buy direct or request a quote.
Technical table
Description
Technical documentation

Technical table

namevalue
Diameter (mm)38.1
Height (mm)50
MaterialStainless steel
Measurement systemMetric
ThreadM8
Warranty type1 year

Description

This steel pin standoff is used to elevate and locate workpieces. It is manufactured from heat treated steel with a black nitride coating that gives excellent corrosion resistance and improved durability. It is recommended for use on CMMs and the Equator™ gauging system.


Technical documentation

Technical document 1 (DOC)
Download

Related products

Ø12.7 mm × 100.0 mm 303 stainless steel standoff with M6 thread
€ 18,00
Ø12.7 mm × 100.0 mm 303 stainless steel standoff with M6 thread
Part number: R-S-13100-6
Ø12.7 mm × 100.0 mm 303 stainless steel standoff with M8 thread
Price available on request
Ø12.7 mm × 100.0 mm 303 stainless steel standoff with M8 thread
Part number: R-S-13100-8
Ø38.1 mm × 25.0 mm 303 stainless steel standoff with M8 thread
Price available on request
Ø38.1 mm × 25.0 mm 303 stainless steel standoff with M8 thread
Part number: R-S-3825-8

Explore variants

98 products found

Filter by


Material
  • (17)
  • (12)
  • (69)

Thread
  • (29)
  • (21)
  • (30)
  • (18)

Explore variants

98 products found

  • Ø9.0 mm × 10.0 mm Polyoxymethylene (POM) standoff with M4 thread
    Ø9.0 mm × 10.0 mm Polyoxymethylene (POM) standoff with M4 thread
    € 22,00
    Part numberR-SPD-910-4
    High demand item. New stock expected soon.
    € 22,00
  • Ø0.50 in × 0.98 in Polyoxymethylene (POM) standoff with 1/4-20 thread
    Ø0.50 in × 0.98 in Polyoxymethylene (POM) standoff with 1/4-20 thread
    Price available on request
    Part numberR-SPD-501-20
    High demand item. New stock expected soon.
    Price available on request
  • Ø12.5 mm × 25.0 mm Polyoxymethylene (POM) standoff with M6 thread
    Ø12.5 mm × 25.0 mm Polyoxymethylene (POM) standoff with M6 thread
    € 24,00
    Part numberR-SPD-1325-6
    High demand item. New stock expected soon.
    € 24,00
  • Ø10.0 mm × 25.0 mm Polyoxymethylene (POM) standoff with M6 thread
    Ø10.0 mm × 25.0 mm Polyoxymethylene (POM) standoff with M6 thread
    € 20,00
    Part numberR-SD-925-6
    High demand item. New stock expected soon.
    € 20,00
  • Ø9.0 mm × 10.0 mm Polyoxymethylene (POM) standoff with M4 thread
    Ø9.0 mm × 10.0 mm Polyoxymethylene (POM) standoff with M4 thread
    € 19,00
    Part numberR-SD-910-4
    High demand item. New stock expected soon.
    € 19,00
  • Ø0.75 in × 1.00 in Polyoxymethylene (POM) standoff with 1/4-20 thread
    Ø0.75 in × 1.00 in Polyoxymethylene (POM) standoff with 1/4-20 thread
    Price available on request
    Part numberR-SD-751-20
    High demand item. New stock expected soon.
    Price available on request
  • Ø6.0 mm × 10.0 mm Polyoxymethylene (POM) standoff with M4 thread
    Ø6.0 mm × 10.0 mm Polyoxymethylene (POM) standoff with M4 thread
    € 18,00
    Part numberR-SD-610-4
    High demand item. New stock expected soon.
    € 18,00
  • Ø0.51 in × 1.00 in Polyoxymethylene (POM) standoff with 1/4-20 thread
    Ø0.51 in × 1.00 in Polyoxymethylene (POM) standoff with 1/4-20 thread
    Price available on request
    Part numberR-SD-501-20
    High demand item. New stock expected soon.
    Price available on request
  • Ø0.39 in × 1.00 in Polyoxymethylene (POM) standoff with 1/4-20 thread
    Ø0.39 in × 1.00 in Polyoxymethylene (POM) standoff with 1/4-20 thread
    Price available on request
    Part numberR-SD-3751-20
    High demand item. New stock expected soon.
    Price available on request
  • Ø19.0 mm × 25.0 mm Polyoxymethylene (POM) standoff with M6 thread
    Ø19.0 mm × 25.0 mm Polyoxymethylene (POM) standoff with M6 thread
    € 23,00
    Part numberR-SD-1925-6
    High demand item. New stock expected soon.
    € 23,00
  • Ø13.0 mm × 25.0 mm Polyoxymethylene (POM) standoff with M6 thread
    Ø13.0 mm × 25.0 mm Polyoxymethylene (POM) standoff with M6 thread
    € 21,00
    Part numberR-SD-1325-6
    High demand item. New stock expected soon.
    € 21,00
  • Ø12.0 mm × 10.0 mm Polyoxymethylene (POM) standoff with M4 thread
    Ø12.0 mm × 10.0 mm Polyoxymethylene (POM) standoff with M4 thread
    € 20,00
    Part numberR-SD-1210-4
    High demand item. New stock expected soon.
    € 20,00
  • Ø9.0 mm × 50.0 mm aluminium standoff with M4 thread
    Ø9.0 mm × 50.0 mm aluminium standoff with M4 thread
    € 19,50
    Part numberR-S-950-4
    High demand item. New stock expected soon.
    € 19,50
  • Ø9.5 mm × 5.0 mm 303 stainless steel standoff with M6 thread
    Ø9.5 mm × 5.0 mm 303 stainless steel standoff with M6 thread
    € 12,80
    Part numberR-S-95-6
    High demand item. New stock expected soon.
    € 12,80
  • Ø9.0 mm × 5.0 mm aluminium standoff with M4 thread
    Ø9.0 mm × 5.0 mm aluminium standoff with M4 thread
    € 12,80
    Part numberR-S-95-4
    High demand item. New stock expected soon.
    € 12,80
  • Ø9.5 mm × 25.0 mm 303 stainless steel standoff with M6 thread
    Ø9.5 mm × 25.0 mm 303 stainless steel standoff with M6 thread
    € 15,00
    Part numberR-S-925-6
    Stocked item - Dispatched between 2-3 working days.
    € 15,00
  • Ø9.0 mm × 25.0 mm aluminium standoff with M4 thread
    Ø9.0 mm × 25.0 mm aluminium standoff with M4 thread
    € 16,50
    Part numberR-S-925-4
    High demand item. New stock expected soon.
    € 16,50
  • Ø9.5 mm × 20.0 mm 303 stainless steel standoff with M6 thread
    Ø9.5 mm × 20.0 mm 303 stainless steel standoff with M6 thread
    € 14,50
    Part numberR-S-920-6
    High demand item. New stock expected soon.
    € 14,50
  • Ø9.0 mm × 20.0 mm aluminium standoff with M4 thread
    Ø9.0 mm × 20.0 mm aluminium standoff with M4 thread
    € 15,50
    Part numberR-S-920-4
    High demand item. New stock expected soon.
    € 15,50
  • Ø9.5 mm × 15.0 mm 303 stainless steel standoff with M6 thread
    Ø9.5 mm × 15.0 mm 303 stainless steel standoff with M6 thread
    Price available on request
    Part numberR-S-915-6
    High demand item. New stock expected soon.
    Price available on request
Showing 1-20 of 98 products