Skip to content
Sign in

Ship to 

at.svg
UK | EN
Renishaw.com
logo-orange.svg
Sign in
Cart
Quote
  1. View all Open Optical Encoder Scales
View all Open Optical Encoder Scales

RESA absolute tapered internal diameter ring (489 mm diameter)

Part number: RESA30USA489B
Price available on request
RESA absolute tapered internal diameter ring (489 mm diameter) - 1
Quantity

RESA 30 µm pitch absolute rotary stainless-steel encoder ring


Create account or sign in for faster checkout.
Buy direct or request a quote.
Technical table
Description
About RESA rings

Technical table

namevalue
Encoder product typeScale
Extended temperature rangefalse
Functional safetyfalse
MaterialStainless steel
Measurement typeAbsolute
Movement typeRotary
Outside diameter489
Scale formTapered internal diameter
Scale shapeRotary
Scale typeStainless steel ring
SeriesRESA
Ultra high vacuumfalse

Description

RESA 30 µm pitch absolute rotary stainless-steel encoder ring


About RESA rings

  • One-piece stainless steel ring with a single-track, true-absolute scale marked directly onto the periphery.
  • Wide range of sizes (Ø52 mm to Ø550 mm)
  • Patented taper mount simplifies integration and minimises installation errors. Ultra-low intertia versions also available (Interference fit only)

Explore variants

32 products found

Filter by


Outside diameter
  • (2)
  • (1)
  • (1)
  • (1)
  • (2)

Scale form
  • (8)
  • (24)

Explore variants

32 products found

  • RESA absolute low inertia ring (200 mm diameter)
    RESA absolute low inertia ring (200 mm diameter)
    Price available on request
    Part numberRESA30USB200B
    Price available on request
  • RESA absolute low inertia ring (165 mm diameter)
    RESA absolute low inertia ring (165 mm diameter)
    Price available on request
    Part numberRESA30USB165B
    Price available on request
  • RESA absolute low inertia ring (150 mm diameter)
    RESA absolute low inertia ring (150 mm diameter)
    Price available on request
    Part numberRESA30USB150B
    Price available on request
  • RESA absolute low inertia ring (115 mm diameter)
    RESA absolute low inertia ring (115 mm diameter)
    Price available on request
    Part numberRESA30USB115B
    Price available on request
  • RESA absolute low inertia ring (100 mm diameter)
    RESA absolute low inertia ring (100 mm diameter)
    Price available on request
    Part numberRESA30USB100B
    Price available on request
  • RESA absolute low inertia ring (75 mm diameter)
    RESA absolute low inertia ring (75 mm diameter)
    Price available on request
    Part numberRESA30USB075B
    Price available on request
  • RESA absolute low inertia ring (57 mm diameter)
    RESA absolute low inertia ring (57 mm diameter)
    Price available on request
    Part numberRESA30USB057B
    Price available on request
  • RESA absolute low inertia ring (52 mm diameter)
    RESA absolute low inertia ring (52 mm diameter)
    Price available on request
    Part numberRESA30USB052B
    Price available on request
  • RESA absolute tapered internal diameter ring (550 mm diameter)
    RESA absolute tapered internal diameter ring (550 mm diameter)
    Price available on request
    Part numberRESA30USA550B
    Price available on request
  • RESA absolute tapered internal diameter ring (417 mm diameter)
    RESA absolute tapered internal diameter ring (417 mm diameter)
    Price available on request
    Part numberRESA30USA417B
    Price available on request
  • RESA absolute tapered internal diameter ring (413 mm diameter)
    RESA absolute tapered internal diameter ring (413 mm diameter)
    Price available on request
    Part numberRESA30USA413B
    Price available on request
  • RESA absolute tapered internal diameter ring (350 mm diameter)
    RESA absolute tapered internal diameter ring (350 mm diameter)
    Price available on request
    Part numberRESA30USA350B
    Price available on request
  • RESA absolute tapered internal diameter ring (330 mm diameter)
    RESA absolute tapered internal diameter ring (330 mm diameter)
    Price available on request
    Part numberRESA30USA330B
    Price available on request
  • RESA absolute tapered internal diameter ring (300 mm diameter)
    RESA absolute tapered internal diameter ring (300 mm diameter)
    Price available on request
    Part numberRESA30USA300B
    Price available on request
  • RESA absolute tapered internal diameter ring (280 mm diameter)
    RESA absolute tapered internal diameter ring (280 mm diameter)
    Price available on request
    Part numberRESA30USA280B
    Price available on request
  • RESA absolute tapered internal diameter ring (255 mm diameter)
    RESA absolute tapered internal diameter ring (255 mm diameter)
    Price available on request
    Part numberRESA30USA255B
    Price available on request
  • RESA absolute tapered internal diameter ring (229 mm diameter)
    RESA absolute tapered internal diameter ring (229 mm diameter)
    Price available on request
    Part numberRESA30USA229B
    Price available on request
  • RESA absolute tapered internal diameter ring (209 mm diameter)
    RESA absolute tapered internal diameter ring (209 mm diameter)
    Price available on request
    Part numberRESA30USA209B
    Price available on request
  • RESA absolute tapered internal diameter ring (206 mm diameter)
    RESA absolute tapered internal diameter ring (206 mm diameter)
    Price available on request
    Part numberRESA30USA206B
    Price available on request
  • RESA absolute tapered internal diameter ring (200 mm diameter)
    RESA absolute tapered internal diameter ring (200 mm diameter)
    Price available on request
    Part numberRESA30USA200B
    Price available on request
Showing 1-20 of 32 products
Renishaw

About us

  • News
  • Events
  • Sustainability
  • Locations
  • Careers
  • Media

Support

  • Contact us
  • Technical documents
  • My Account

Socials

  • Youtube - Renishaw
  • Linkedin
  • Facebook

© 2001 - 2026 Renishaw plc. All rights reserved.

This store is operated by Renishaw GmbH. For company information see Registration Information for Online Stores

Privacy
Terms and conditions
Cookies
Accessibility
Modern day slavery