TS27R, OTS, RTS vertical stylus holder kit
Vertical stylus holder is used to align a tool setting stylus vertically onto a TS27R, OTS or RTS. Break stem and tool setting stylus are sold separately. Read more
Vertical stylus holder is used to align a tool setting stylus vertically onto a TS27R, OTS or RTS. Break stem and tool setting stylus are sold separately. Read more
| name | value | 
|---|---|
| Disc diameter (mm) | 9.5 | 
| Overall length (mm) | 15 | 
| Stem material | Stainless steel | 
| Tip material | Tungsten carbide | 
Vertical stylus holder is used to align a tool setting stylus vertically onto a TS27R, OTS or RTS. Break stem and tool setting stylus are sold separately.
Recommended break stem A-5003-0661. Recommended tool setting stylus A-2008-0382 or A-2008-0384 depending on the application.
2 products found
2 products found