TS27R contact tool setter (square stylus) with MI 8-4
TS27R contact tool setter (square stylus) and MI 8-4 hard-wired interface. Read more
TS27R contact tool setter (square stylus) and MI 8-4 hard-wired interface. Read more
name | value |
---|---|
Transmission type | Hard-wired |
TS27R contact tool setter (square stylus) and MI 8-4 hard-wired interface.
The TS27R is a compact 3D touch-trigger tool setter with hard-wired signal transmission used for broken tool detection and rapid measurement of tool length and diameter on a wide range of tools.
The MI 8-4 is an interface for processing the probe signal from a hard-wired kinematic probe and converting it to the correct format for connection to a controller’s probe input.
The MI 8-4 can also be connected to the 4-wire Fanuc automatic measurement input (XAE, ZAE). Four signals are required from the control to determine which of the four outputs should generate the probe’s signal.
The kit comprises a TS27R holder, probe module, 2 off break stem, 19.05 mm diameter (0.75 in) square stylus and an MI 8-4 interface.
Part number | Description | Quantity |
---|---|---|
A-2157-0001 | 1 | |
A-2008-0365 | 1 |
Part number | Description | Quantity |
---|---|---|
A-2157-0001 | MI 8-4 interface | 1 |
A-2008-0365 | TS27R contact tool setter (square stylus) | 1 |