SH25-5 stylus holder for use with SM25-5
The SH25 range of stylus holders enables accurate scanning measurements with effective stylus lengths ranging from 20 mm - 400 mm. They have a kinematic coupling that connects to t... Read more
The SH25 range of stylus holders enables accurate scanning measurements with effective stylus lengths ranging from 20 mm - 400 mm. They have a kinematic coupling that connects to t... Read more
| name | value |
|---|---|
| Overall length (mm) | 4.5 |
The SH25 range of stylus holders enables accurate scanning measurements with effective stylus lengths ranging from 20 mm - 400 mm. They have a kinematic coupling that connects to their respective SM25 scanning modules to provide a repeatable connection that eliminates the need for probe requalification after a change. The stylus holders are designed to only fit with their respective scanning module. They should be used with Renishaws M3 range of styli.
NOTE: The SH25-1 / 2 / 3 /4 holders are recommended for use with linear stylus arrangements, while the SH25-5 and SH25-2A / 3A / 4A holders are recommended for use with cranked and star stylus arrangements.
| Part number | Description | Quantity |
|---|---|---|
| A-2237-0893 | SH25-5 stylus holder | 1 |
| A-5000-7835 | 1 |
| Part number | Description | Quantity |
|---|---|---|
| A-2237-0893 | SH25-5 stylus holder | 1 |
| A-5000-7835 | 1 |