RSH450 stylus holder kit
RSP2 for 2D-scanning and 3D touch-trigger measurement Read more
RSP2 for 2D-scanning and 3D touch-trigger measurement Read more
| name | value |
|---|---|
| Overall length (mm) | 354.8 |
RSP2 for 2D-scanning and 3D touch-trigger measurement
RSH450 stylus holder kit (including 1 x RSH450, 2 x Ø6 by 10 M2 styli, 1 x stylus tool)
RSP2 is a dedicated lightweight probe for use on REVO systems, capable of 2D-scanning (x, y) and 3D touch-trigger measurement (x, y, z). The RSP2 has a universal body to which a number of different length stylus holders, with a minimum reach of 175 mm and a maximum reach of 500 mm, can be fitted.
| Part number | Description | Quantity |
|---|---|---|
| RSH450 | RSH450 | 1 |
| A-5000-4156 | M2 Ø6 mm ruby ball, stainless steel stem, L 10 mm, EWL 10 mm | 2 |
| A-5004-7582 | M2 and M3 stylus tool | 1 |
| Part number | Description | Quantity |
|---|---|---|
| RSH450 | RSH450 | 1 |
| A-5000-4156 | M2 Ø6 mm ruby ball, stainless steel stem, L 10 mm, EWL 10 mm | 2 |
| A-5004-7582 | M2 and M3 stylus tool | 1 |