RSH3-2 stylus holder kit
REVO RSP3 3D scanning probes Read more
REVO RSP3 3D scanning probes Read more
| name | value |
|---|---|
| Overall length (mm) | 34.85 |
REVO RSP3 3D scanning probes
RSH3-2 stylus holder kit (includes 1 x stylus holder, 1 x PA25-RSH3 port adaptor, 1 x stylus tool)
RSP3 provides the REVO system with 3D-scanning (x,y,z) and crank stylus capabilities.
RSP3 complements the RSP2 probe, providing the REVO system with 3D-scanning (x,y,z) and crank stylus capabilities. It is used for 3-axis scanning, such as with a fixed REVO head angle during measurement. The RSP3 range of probes allow different lengths of stylus to be used whilst maintaining optimum metrology performance.
| Part number | Description | Quantity |
|---|---|---|
| stylus holder | stylus holder | 1 |
| PA25-RSH3 port adaptor | PA25-RSH3 port adapter | 1 |
| A-5004-7583 | M3 stainless steel extension, L 20 mm | 1 |
| A-5000-7835 | 1 |
| Part number | Description | Quantity |
|---|---|---|
| stylus holder | stylus holder | 1 |
| PA25-RSH3 port adaptor | PA25-RSH3 port adapter | 1 |
| A-5004-7583 | M3 stainless steel extension, L 20 mm | 1 |
| A-5000-7835 | 1 |