Skip to content
Sign in

Ship to 

be.svg
UK | EN
Renishaw.com
logo-orange.svg
Sign in
Cart
Quote
  1. View all Machine tool shanks
View all Machine tool shanks

Taper shank: shank specification ANSI CAT B5.50-1985 (imperial pull stud thread), taper ISO 40

Part number: A-4038-0237
Price available on request
Taper shank: shank specification ANSI CAT B5.50-1985 (imperial pull stud thread), taper ISO 40 - 1
Lead times can vary for this product. Contact us for more information.
Quantity

This shank is designed to secure the probe into an ANSI CAT B5-50 1985 ISO 40 machine tool spindle. Shank gauge length is 35.25 mm (1.388 inches), and it is suitable for OSP60, OMP... Read more


Free shipping on orders over .
Create account or sign in for faster checkout.
Buy direct or request a quote.
Technical table
Description

Technical table

namevalue
Gauge length A (mm)35.25
Shank typeTaper
Taper40

Description

This shank is designed to secure the probe into an ANSI CAT B5-50 1985 ISO 40 machine tool spindle. Shank gauge length is 35.25 mm (1.388 inches), and it is suitable for OSP60, OMP60, OMP600, RMP60, and RMP600 probes with shank switch configuration.

Renishaw

About us

  • News
  • Events
  • Sustainability
  • Locations
  • Careers
  • Media

Support

  • Contact us
  • Technical documents
  • My Account

Socials

  • Youtube - Renishaw
  • Linkedin
  • Facebook

© 2001 - 2026 Renishaw plc. All rights reserved.

This store is operated by Renishaw Benelux B.V. For company information see Registration Information for Online Stores

Privacy
Terms and conditions
Cookies
Accessibility
Modern day slavery

Related products

Taper shank: shank specification ANSI CAT B5.50-1985 (imperial pull stud thread), taper ISO 50
Price available on request
Taper shank: shank specification ANSI CAT B5.50-1985 (imperial pull stud thread), taper ISO 50
Part number: A-4038-0238
Taper shank: shank specification ANSI CAT B5.50-1985 (imperial pull stud thread), taper ISO 30
Price available on request
Taper shank: shank specification ANSI CAT B5.50-1985 (imperial pull stud thread), taper ISO 30
Part number: A-4038-0236