RMI-Q tool kit
Part number: A-4113-0300
€24.50
Longer lead times may apply. Contact us for more information.
Quantity
Tool kit for use with the Renishaw RMI-Q interface.
Create account or sign in for faster checkout.
Buy direct or request a quote.
Tool kit for use with the Renishaw RMI-Q interface.
| name | value |
|---|---|
| Accessory type | Tool kits |
| Product family | Spindle probe accessories |
Tool kit for use with the Renishaw RMI-Q interface.
| Part number | Description | Quantity |
|---|---|---|
| P-CL34-0005 | Bootlace ferrule | 17 |
| P-RS01-0041 | O-ring 34.5 mm ID × 3 | 1 |
| 4.0 mm A/F hexagon key | 4.0 mm A/F hexagon key | 1 |
| P-TL10-0T10 | T10 tamperproof Torx wrench | 1 |
| Part number | Description | Quantity |
|---|---|---|
| P-CL34-0005 | Bootlace ferrule | 17 |
| P-RS01-0041 | O-ring 34.5 mm ID × 3 | 1 |
| 4.0 mm A/F hexagon key | 4.0 mm A/F hexagon key | 1 |
| P-TL10-0T10 | T10 tamperproof Torx wrench | 1 |