M2 Ø2 mm ruby ball, stainless steel stem, L 20 mm
Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A stainless steel stem offers excellent rigidity and... Read more
Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A stainless steel stem offers excellent rigidity and... Read more
| name | value |
|---|---|
| Ball diameter (mm) | 2 |
| Centre styli | false |
| Effective working length (mm) | 14 |
| Holder material | Stainless steel |
| Overall length (mm) | 20 |
| Stem diameter (mm) | 1.4 |
| Stem material | Stainless steel |
| Thread | M2 |
| Tip material | Ruby |
Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A stainless steel stem offers excellent rigidity and is ideal for applications where weight is not critical. Ruby is regarded as the industry standard for stylus tips. It is one of the hardest materials available and suitable for most applications. Due to adhesive pickup, ruby tips are not recommended for scanning aluminium parts.
REVO recommended stylus, with RSH175, RSH250, RHS350, RSH450 and RSH500 module.
12 products found
12 products found