be.svg
Change location
Products and shipping options are based on your location.
Country
Language

M4 Ø5 mm tungsten carbide ball, stainless steel, L 150 mm, EWL 135 mm

Part number: A-5000-7672
€102.90
Lead times can vary for this product. Contact us for more information.
Quantity

Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A stainless steel stem offers excellent rigidity and... Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Ball diameter (mm)5
Centre stylifalse
Effective working length (mm)135
Holder materialStainless steel
Overall length (mm)150
Stem diameter (mm)4.5
Stem materialStainless steel
ThreadM4
Tip materialTungsten carbide

Description

Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A stainless steel stem offers excellent rigidity and is ideal for applications where weight is not critical. Tungsten carbide tips are ideal for applications demanding a hardwearing interface with an inspected item.

Technical documentation

Technical document 1 (DOC)
Download

Explore variants

4 products found

Explore variants