M2 Ø18 mm silver steel disc, 1.5 mm width, with roller
Disc styli are designed to inspect undercuts and grooves within bores which may be inaccessible to star styli. A range of disc styli offers a radius end roller to enable groove wid... Read more
Disc styli are designed to inspect undercuts and grooves within bores which may be inaccessible to star styli. A range of disc styli offers a radius end roller to enable groove wid... Read more
name | value |
---|---|
Disc diameter (mm) | 18 |
Disc material | Silver steel |
Disc width (mm) | 1.5 |
Overall length (mm) | 7.5 |
Roller (mm) | 2.5 |
Stem material | Stainless steel |
Thread | M2 |
Disc styli are designed to inspect undercuts and grooves within bores which may be inaccessible to star styli. A range of disc styli offers a radius end roller to enable groove width measurement. Silver steel tips are heat treated and precision ground to a high tolerance.
6 products found
6 products found