be.svg
Change location
Products and shipping options are based on your location.
Country
Language

M3 5 ball star, Ø2 mm ruby balls, 50 mm span

Part number: A-5003-0077
€148.10
Lead times can vary for this product. Contact us for more information.
Quantity

This multi-tip star stylus can be used where contact with different surfaces is needed without changing the stylus. Ruby is regarded as the industry standard for stylus tips. It is... Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Ball diameter (mm)2
Effective working diameter (mm)52
Effective working length (mm)11
Holder materialStainless steel
Overall length (mm)31.5
Span (mm)50
Stem diameter (mm)1.4
Stem materialStainless steel
ThreadM3
Tip materialRuby

Description

This multi-tip star stylus can be used where contact with different surfaces is needed without changing the stylus. Ruby is regarded as the industry standard for stylus tips. It is one of the hardest materials available and suitable for most applications. Due to adhesive pickup, ruby tips are not recommended for scanning aluminium parts.

Equivalent to

  • Equivalent to Q-Mark part number: STR3-2050

Technical documentation

Technical document 1 (DOC)
Download