be.svg
Change location
Products and shipping options are based on your location.
Country
Language

M2 Ø0.3 mm tungsten carbide hemispherical ended stylus, L 10 mm, EWL 2.7 mm

Part number: A-5003-1208
€176.40
Lead times can vary for this product. Contact us for more information.
Quantity

Cylinder styli can be used in situations where correct contact with a ball stylus cannot be guaranteed, such as applications with sheet metal, pressed components or thin work piece... Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Ball diameter (mm)0.3
Cylinder diameter (mm)0.3
Effective working length (mm)2.7
Overall length (mm)10
Stem materialStainless steel
ThreadM2
Tip materialTungsten carbide

Description

Cylinder styli can be used in situations where correct contact with a ball stylus cannot be guaranteed, such as applications with sheet metal, pressed components or thin work pieces. Silver steel tips are heat treated and precision ground to a high tolerance.

Equivalent to

  • Equivalent to Q-Mark part number: TM2-0310-BC

Technical documentation

Technical document 1 (DOC)
Download