M2 carbon fibre extension, L 70 mm
Extensions are designed to be used when measuring very deep features and bores or when probing points with limited access. Carbon fibre extensions are lightweight and ideal for app... Read more
Extensions are designed to be used when measuring very deep features and bores or when probing points with limited access. Carbon fibre extensions are lightweight and ideal for app... Read more
| name | value |
|---|---|
| Length (mm) | 70 |
| Overall length (mm) | 70 |
| Stem diameter (mm) | 3.5 |
| Stem material | Carbon fibre |
| Thread | M2 |
| To mount | M2 |
Extensions are designed to be used when measuring very deep features and bores or when probing points with limited access. Carbon fibre extensions are lightweight and ideal for applications where thermal stability is essential.
3 products found
3 products found