be.svg
Change location
Products and shipping options are based on your location.
Country
Language

M2 Ø3 mm ruby ball, carbon fibre stem, L 40 mm, EWL 37.5 mm

Part number: A-5003-3877
€135.00
Lead times can vary for this product. Contact us for more information.
Quantity

Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A carbon fibre stem is very lightweight and ideal for... Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Ball diameter (mm)3
Centre stylifalse
Effective working length (mm)37.5
Holder materialStainless steel
Overall length (mm)40
Stem diameter (mm)2
Stem materialCarbon fibre
ThreadM2
Tip materialRuby

Description

Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A carbon fibre stem is very lightweight and ideal for applications where weight is critical. Ruby is regarded as the industry standard for stylus tips. It is one of the harded materials available and suitable for most applications. Due to adhesive pickup, ruby tips are not recommended for scanning aluminium parts. REVO recommended stylus, with RSH250 module. Tightening tool recommended: A-5003-2300

Technical documentation

Technical document 1 (DOC)
Download