be.svg
Change location
Products and shipping options are based on your location.
Country
Language

M4 Ø2 mm ruby ball, tungsten carbide stem, L 50 mm, EWL 40 mm

Part number: A-5003-4797
€84.00
Lead times can vary for this product. Contact us for more information.
Quantity

Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A tungsten carbide stem provides exceptional rigidity... Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Ball diameter (mm)2
Centre stylifalse
Effective working length (mm)40
Holder materialStainless steel
Overall length (mm)50
Stem diameter (mm)1.5
Stem materialTungsten carbide
ThreadM4
Tip materialRuby

Description

Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A tungsten carbide stem provides exceptional rigidity, particularly for styli with small ball and stem diameters. Ruby is regarded as the industry standard for stylus tips. It is one of the hardest materials available and suitable for most applications. Due to adhesive pickup, ruby tips are not recommended for scanning aluminium parts.

Equivalent to

  • Equivalent to Q-Mark part number: TM4-2051.

Technical documentation

Technical document 1 (DOC)
Download