be.svg
Change location
Products and shipping options are based on your location.
Country
Language

M5 Ø5 mm ruby ball, tungsten carbide stem, L 75 mm, EWL 66 mm

Part number: A-5003-5249
Price available on request
Lead times can vary for this product. Contact us for more information.
Quantity

This straight stylus can be used for simple features with which direct contact can be made. Ruby is regarded as the industry standard for stylus tips. It is one of the hardest mate... Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Ball diameter (mm)5
Centre stylifalse
Effective working length (mm)66
Holder materialStainless steel
Overall length (mm)75
Stem diameter (mm)3
Stem materialTungsten carbide
ThreadM5
Tip materialRuby

Description

This straight stylus can be used for simple features with which direct contact can be made. Ruby is regarded as the industry standard for stylus tips. It is one of the hardest materials available and suitable for most applications. Due to adhesive pickup, ruby tips are not recommended for scanning aluminium parts. A tungsten carbide stem provides exceptional rigidity, particularly for styli with small ball and stem diameters.

Technical documentation

Technical document 1 (DOC)
Download