be.svg
Change location
Products and shipping options are based on your location.
Country
Language

M5 Ø10 mm, ruby ball, carbon fibre stem, L 75 mm, EWL 69.5 mm

Part number: A-5003-5252
Price available on request
Lead times can vary for this product. Contact us for more information.
Quantity

This straight stylus can be used for simple features with which direct contact can be made. Ruby is regarded as the industry standard for stylus tips. It is one of the hardest mate... Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Ball diameter (mm)10
Centre stylifalse
Effective working length (mm)69.5
Holder materialStainless steel
Overall length (mm)75
Stem diameter (mm)6
Stem materialCarbon fibre
ThreadM5
Tip materialRuby

Description

This straight stylus can be used for simple features with which direct contact can be made. Ruby is regarded as the industry standard for stylus tips. It is one of the hardest materials available and suitable for most applications. Due to adhesive pickup, ruby tips are not recommended for scanning aluminium parts. A carbon fibre stem is very lightweight and ideal for applications where weight is critical.

Equivalent to

  • Equivalent to Q-Mark part number: ATG-10080-G

Technical documentation

Technical document 1 (DOC)
Download