be.svg
Change location
Products and shipping options are based on your location.
Country
Language

M5 hemispherical stylus, Ø30 mm, ceramic

Part number: A-5003-5277
€494.60
Lead times can vary for this product. Contact us for more information.
Quantity

Hemispherical styli are designed for the inspection of rough surfaces and deep features, such as bores. Cermaic tips are lightweight, hardwearing and non-magnetic.

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Ball grade40
Diameter (mm)30
Overall length (mm)24.5
Stem materialStainless steel
ThreadM5
Tip materialCeramic

Description

Hemispherical styli are designed for the inspection of rough surfaces and deep features, such as bores. Cermaic tips are lightweight, hardwearing and non-magnetic.

Technical documentation

Technical document 1 (DOC)
Download