be.svg
Change location
Products and shipping options are based on your location.
Country
Language

M3 Ø2 mm zirconia ball, stainless steel stem, L 21 mm, EWL 9.6 mm

Part number: A-5003-5736
Price available on request
Lead times can vary for this product. Contact us for more information.
Quantity

Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A stainless steel stem offers excellent rigidity and... Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Ball diameter (mm)2
Centre stylifalse
Effective scanning working length (mm)0
Effective working length (mm)9.7
Holder materialStainless steel
Overall length (mm)21
Stem diameter (mm)1.4
Stem materialStainless steel
ThreadM3
Tip materialZirconia

Description

Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A stainless steel stem offers excellent rigidity and is ideal for applications where weight is not critical.

Zirconia is a particularly tough ceramic material with hardness and wear characteristics approaching those of ruby. Its surface properties make it an ideal material for aggressive scanning applications on cast iron components.

Technical documentation

Technical document 1 (DOC)
Download