be.svg
Change location
Products and shipping options are based on your location.
Country
Language

M3 Ø30 mm ceramic disc, 1.5 mm width, without roller

Part number: A-5003-7098
€494.60
Lead times can vary for this product. Contact us for more information.
Quantity

Disc styli are designed to inspect undercuts and grooves within bores which may be inaccessible to star styli. A range of disc styli offers a radius end roller to enable groove wid... Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Disc diameter (mm)30
Disc materialCeramic
Disc width (mm)1.5
Overall length (mm)5.5
Stem materialTitanium
ThreadM3

Description

Disc styli are designed to inspect undercuts and grooves within bores which may be inaccessible to star styli. A range of disc styli offers a radius end roller to enable groove width measurement. Ceramic tips are lightweight, hardwearing and non-magnetic.

Technical documentation

Technical document 1 (DOC)
Download