be.svg
Change location
Products and shipping options are based on your location.
Country
Language

M6 Ø3 mm zirconia ball, cone stylus for Faro arms, L 43 mm, EWL 5.4 mm

Part number: A-5003-7678
€212.10
Quantity

Faro styli are specially designed for use with Faro arms. Zirconia is a particularly tough ceramic material with hardness and wear characteristics approaching those of ruby. Its su... Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Ball diameter (mm)3
Centre stylifalse
Effective working length (mm)5.4
Overall length (mm)43
Stem diameter (mm)2.5

Description

Faro styli are specially designed for use with Faro arms. Zirconia is a particularly tough ceramic material with hardness and wear characteristics approaching those of ruby. Its surface properties make it an ideal material for aggressive scanning applications on cast iron components.

Equivalent to

  • Equivalent to Q-Mark part number: QMFARO-30

Technical documentation

Technical document 1 (DOC)
Download