be.svg
Change location
Products and shipping options are based on your location.
Country
Language

OSP60 M4 Ø2 mm silicon nitride ball, ceramic stem, L 80 mm, ESWL 10.7 mm

Part number: A-5004-6467
Price available on request
Lead times can vary for this product. Contact us for more information.
Quantity

OSP60 specific styli to suit individual application requirements. The OSP60 probe is built on SPRINT™ technology.

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Ball diameter (mm)2
Centre stylifalse
Effective scanning working length (mm)10.7
Holder materialStainless steel
Overall length (mm)80
Stem diameter (mm)3.8
Stem materialCeramic
ThreadM4
Tip materialSilicon nitride

Description

OSP60 specific styli to suit individual application requirements. The OSP60 probe is built on SPRINT™ technology.

Technical documentation

Technical document 1 (DOC)
Download

Explore variants

9 products found

Explore variants