be.svg
Change location
Products and shipping options are based on your location.
Country
Language

M4 to M3 stainless steel adaptor, L 20 mm

Part number: A-5004-7596
€22.80
Lead times can vary for this product. Contact us for more information.
Quantity

Stylus adaptors are designed to allow styli with different thread sizes to be built into stylus configurations.

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Overall length (mm)20
Stem diameter (mm)4.5
Stem materialStainless steel
ThreadM4
To mountM3

Description

Stylus adaptors are designed to allow styli with different thread sizes to be built into stylus configurations.

Equivalent to

  • Equivalent to Q-Mark part number: RM4-M3-L
  • Previous part number: M-5000-6625

Technical documentation

Technical document 1 (DOC)
Download