M4 stainless steel crash protection device, L 8 mm
Crash protection devices are designed to break when overtravel forces are exceeded and prior to any damage being caused to the probe. Recommended for use with spindle probes. A sta... Read more
Crash protection devices are designed to break when overtravel forces are exceeded and prior to any damage being caused to the probe. Recommended for use with spindle probes. A sta... Read more
name | value |
---|---|
Overall length (mm) | 8 |
Stem diameter (mm) | 7 |
Stem material | Stainless steel |
Thread | M4 |
To mount | M4 |
Crash protection devices are designed to break when overtravel forces are exceeded and prior to any damage being caused to the probe. Recommended for use with spindle probes. A stainless steel stem offers excellent rigidity and is ideal for applications where weight is not critical.