M4 stainless steel extension, L 20 mm
Extensions are designed to be used when measuring very deep features and bores or when probing points with limited access. Stainless steel extensions offer excellent rigidity and a... Read more
Extensions are designed to be used when measuring very deep features and bores or when probing points with limited access. Stainless steel extensions offer excellent rigidity and a... Read more
name | value |
---|---|
Length (mm) | 20 |
Overall length (mm) | 20 |
Stem diameter (mm) | 7 |
Stem material | Stainless steel |
Thread | M4 |
To mount | M4 |
Extensions are designed to be used when measuring very deep features and bores or when probing points with limited access. Stainless steel extensions offer excellent rigidity and are ideal for applications where weight is not critical.
4 products found
4 products found