be.svg
Change location
Products and shipping options are based on your location.
Country
Language

TF6 to M3 stainless steel adaptor, L 18 mm

Part number: A-5004-7612
Price available on request
Lead times can vary for this product. Contact us for more information.
Quantity

Stylus adaptors are designed to allow styli with different thread sizes to be built into stylus configurations.

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Overall length (mm)18
Stem diameter (mm)4.5
Stem materialStainless steel
ThreadTF6
To mountM3

Description

Stylus adaptors are designed to allow styli with different thread sizes to be built into stylus configurations.

Equivalent to

  • Previous part number: M-5000-8167

Technical documentation

Technical document 1 (DOC)
Download